Search Results for heartlink connector
VITA High Speed Connectors - Amphenol Aerospace | Products
Amphenol VPX Solutions . Amphenol VITA connectors are essential for applications that involve significant data transfers in harsh environments. We’ve innovated the VPX and OpenVPX standard by designing connectors that are ruggedized while also offering industry-leading speeds. Amphenol’s VITA line of products is suited for a variety of applications, including:
10159808-A102KLF | Microspace™ 1.50mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of MicroSpace™ 1.50mm Crimp-to-Wire Connector, part number 10159808-A102KLF
Charles Fiber Interconnect Terminal (CFIT) Hubs - Charles Industries
Connector Multi-Fiber MPO Connector H S P C (1 tray per 12 adapters) Hinged splice tray(s); (1 tray per 12 adapters) Multi-Fiber MPO Bulkhead SC Connector Drop Management 9 Cnctrs. 48 Cnctrs. 72 Cnctrs. 96 Cnctrs. 0 1 2 4 7 12 Cnctrs. 9 48 Cnctrs. 72 Cnctrs. 96 Cnctrs. M MPO Fanout Assembly S Stubbed Fiber Cable L Loose Tube Fanout (250 to 900 ...
D50S24A4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 50 way Socket Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
Low Temperature Triaxial Accelerometers | PCB Piezotronics
Electrical Connector: 8-36 4-Pin; Electrical Connector: 8-36 4-Pin; $1854.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric. Single Axis. 352A7X. Triaxial. 356A4X. High Temperature. ICP.
Receiver Multicouplers PRO-DAR - AMPHENOL PROCOM
Mains supply connector: IEC type fitted with noise filter. DC power supply connector: Pluggable terminal block/header fitted with noise filter. Alarm connector: Pluggable terminal block/header. RF connectors: N-female on all ports (other types on request). Comes as standard with black powder lacquered front plate; 19” rack module housing
77311-118-03LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77311-118-03LF
91932-32111LF | Conan® | Amphenol
Conan® 1.00mm Connector, Board to Board connector, I - Industrial Series, Vertical Receptacle, Surface Mount, 11 Positions, 1.00mm ( 0.039in) Pitch.
FSMFM Series Singleway Connector System - Amphenol Fiber Systems ...
The FSMFM connectors themselves include a ratchet coupling nut for high-vibration applications. The connectors are manufactured from ARCAP which provides very high corrosion resistance. Keying options provide superior alignment, optical performance and can also prevent misconnection. Being of modular construction, the shell interface can be
PCB Search Results (393B05)
Overview: Seismic, miniature (50 gm), ceramic shear ICP ® accel., 10 V/g, 0.6 to 450 Hz, 10-32 top connector with TEDS IEEE 1451.4
95278-801A04LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, SMT, Double Row, 4 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating
L77SDE09S1ACH4F | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, Right Angle PCB Through Hole, FP=10.40mm (0.409in), Row Pitch 2.54mm, 09 Socket, Flash Gold, Bright Tin Shell, 4-40 Front Screwlock, Ground Tab with Boardlock
Introducing PCB's Model 176A07 | PCB Piezotronics
June 13, 2023 DEPEW, NY - PCB Piezotronics (PCB®) is introducing our new Model 176A07, UHT-12TM High Temperature Pressure Sensor. The 176A07 is a UHT-12 hazardous area approved design with a temperature rating of 1200°F (650°C). Model 176A07 features:
HFW8R-1STE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, HFW-R series, 8 Position, Bottom Side Contact, Side Entry Surface Mount Non-ZIF Connector, Tin plated, Lead Free, Halogen-Free. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes.
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 10 Ways. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
65846-006LF | Bergcon® | Amphenol
PV Shrouded Header, Wire to Board connector, 2 Wall Shrouded Header - Through Hole - Double row - 20 Positions 2.54mm - Right Angle. 67996-120HLF. BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 20 Positions, 2.54 mm (0.100in) Pitch.
10132798-022100LF | Bergstak® | Amphenol
10132797-025130LF. BergStak® 0.5mm Mezzanine Connector, Board To Board Connectors, 20 position, 4.3mm height plug connector.
U10BH7422101T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X8 30µin Gold plating, Latch pin outside, Latch pin length=1.5mm, 24G, T&R packing
75867-132LF | Quickie® | Amphenol
Quickie®, Wire to Board Connector, Double Row, 8 Positions, 2.54 mm (0.100in), Right Angle, Shrouded Header 0.76 μm (30 μin.) Gold or GXT™ Plating
10159549-140KALF | WireLock® | Amphenol
10153118-140KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 40pin Header A Coding