Search Results for heartlink connector
71922-110LF | Quickie® | Amphenol
Quickie® Eject Latch connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Right Angle, Double Row, 10 Positions
Model 042 | PCB Piezotronics
Model 042:Polyurethane cable, 2-conductor, twisted pair, shielded
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 6 Ways. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
10018783-10201TLF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Vertical, Through Hole, x4, 64 Positions, 1.00mm (0.039in) Pitch
20021512-00010T4LF | Minitek127® | Amphenol
Minitek127®, Wire to Board connector, IDC Receptacle, Double Row, 10 Positions, 1.27 mm (.050in) * 1.27 mm (.050in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
10168373-120KCLF | WireLock® | Amphenol
Amphenol ICC is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of WireLock ® Crimp-to-Wire Connector Platform, part number 10168373-120KCLF
379-5392-200 | InfinX | Amphenol
Amphenol is one of the leading manufacturers of Infinx.Contact us today for more details of Infinx, part number 379-5392-200
HFW4R-2STAE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, HFW-R series, 4 Position, Upper Side Contact, Side Entry Surface Mount Non-ZIF Connector, Lead Free, Gold Plate Terminals, Halogen-free.4
10153370-101LF | ExaMAX® | Amphenol
10158750-101LF. EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 4-Pair, 8 column, 112 position, Vertical Header, No Guide Pin.
10137065-00021LF | USB 3.1 | Amphenol
Contact us today for more details of USB 3.1 GEN 1 CONNECTOR, part number 10137065-00021LF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
SFV32R-2STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 32 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
10155470-A002LF | Minitek MicroSpaceXS™ Waterproof 1.27mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Minitek MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector, part number 10155470-A002LF
S-Type Load Cells | PCB Piezotronics
Electrical Connector: 10 ft - Integrated Cable; Add to cart for quote. Add to Cart Add this product to my product comparison. Download Load & Torque Catalog. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric. Single Axis. 352A7X. Triaxial. 356A4X. High Temperature. ICP. Charge Mode.
FF3025-AO203-036 | FLEX CABLE STD | Amphenol
Flex Connector, 0.50mm Pitch, Height 2.00mm, Right angle, Slider type, ZIF, Bottom contact, 36 position. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
PCB Search Results (356A09)
Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP ® accel., 10 mV/g, 0.25" cube, mini 4-pin connector no mating cable supplied
PCB Search Results (601a01)
Platinum Stock Products; Low-noise, industrial, ceramic shear ICP ® accel, 100 mV/g, 0.27 to 8k Hz, top exit, 2-pin conn., single point ISO 17025 accredited calibration
Model 233B | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 1/2 - 20 Female: No Metric Equivalent * All specifications are at room temperature unless otherwise specified. Optional Versions (M) Metric Mount. English SI; Mounting Thread: No English Equivalent:
B329-1B7L1-112D0-E100|FloatCombo™ 0.50mm | Amphenol
B324-1B7L1-112D0-E100. Board to board Connector, Pitch 0.50mm, Housing Height 6.4mm, Vertical orientation, Plug, 140 Positions, With MYLAR
Model 070A103 | PCB Piezotronics
USB Programming cable for 649-Series Product. Connection Type: 2-socket; Size - Length: 2.0 in (50.8 mm)
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 10 Ways. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.