Search Results for heat resistant silicone
Plug monomodule With ESD protection cap Polarization D
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Model MD821AM/A | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model HT356A25 Triaxial, general purpose, ceramic shear ICP® accel., 25 ...
W-Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable NOTES: [1]Typical. [2]TEDS option adds 1.0 VDC to bias voltage. [3]Valid from +250 to +325 °F (+121 to +163 °C), with HT option only. [4]Zero-based, least-squares, straight line method. [5]See PCB Declaration of Conformance PS023 for details. SUPPLIED ...
SIM2S112A - Amphenol Air LB
SIM splice With cable clamp With flange Polarization A
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
All resistance measurements are referenced to standard resistors calibrated by NIST. All temperature measurements are made using a standard platinum resistance thermometer which has been calibrated by NIST. Resistance Vs. Temperature Characteristic The nominal resistance values are shown below: Type Resistance In Ohms 0°C 25°C 60°C 100°C
Molded Polyethylene Handholes for Telecommunications, Utility ...
produces enclosures that are durable, lightweight, easy to install, and resistant to chemicals and water • Tapered sides create maximum usable interior space, and allow both rectangular and round enclosures to be nested for compact shipping and storage • Deep well bottom edges provide long-term stability in below grade placements ...
Thermometrics JS8746 Temperature Sensor - Amphenol
• Resistant to: salt solutions, Ozone, UV and a variety of marine environment cleaning detergents • Inert to trace levels of airborne R134a refrigerant Highly Accelerated Corrosion Test (HACT) Highly Accelerated Corrosion Test (HACT) was developed by Delta (DK) and has been accepted throughout the marine shipping
Safety connector cables product information - Wilcoxon Sensing Technologies
Rugged, reliable, and resistant to abuse for extended life Excellent EMI/RFI shielding Reinforced for strength and maximum flexibility . The safety connector can be ordered with all MaxFlex® data collector cables, and is being introduced with the following models: Model Description
High Current Pin Contacts - Products | Amphenol Aerospace
Heat Rise Testing Data. HCP Contact Data Sheet High Current Pins to get your connections closer to uncut wire than ever before View Download. Power Guide Power Guide View Download. Amphenol Temper Grip Contacts. 1:42. Temper-Grip Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications ...
3/3/2021 RO DR 2/9/2023 RO DR - Amphenol Sine
2.5 insulation resistance: 5000 megohms min. 2.6 ip---class: ip67 (in mated condition) 2.7 mating cycles durability: 500 cycles (min). 2.8 rohs compliant. 3. suitable contacts: #16 contacts. 4. all dimensions are for reference use only. rt062238snh-k rt062238swh-k rt062238sxh-k rt062238syh-k rt062238szh-k rt062238snh03-k rt062238swh03-k ...
Long flanged Receptacle monomodule With non conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Moisture Resistance: Improved interfacial seal design helps prevent electrolytic erosion of contacts; Corrosion Resistance: Shells of stainless steel with nickel plating withstand a 500-hour salt spray exposure; Technical Information
NovaSensor NPH Series Solid State Low Pressure Sensors
Insulation Resistance 100 MΩ @ 50 VDC Input Impedance (12) 3200 Ω ±25% Output Impedance 5000 Ω ±20% Bridge Impedance 5000 Ω ±20% Environmental ... Nickel, gold plated Kovar, silicone gel, gold wire, RTV, silicon and glass. Gold plated Kovar, silicon, glass and RTV (9) Parameter Min. Typical 2.5 kPa Max. Min. Typical 7 & 30 kPa Max. Units ...
Plug monomodule With ESD protection cap Polarization A
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SIM - EN4165 monomodule connectors - Receptacles - amphenol-airlb.fr
SIM - EN4165 monomodule connectors - Receptacles
SIMM1220SNP - Amphenol Air LB
ABS1339 clamps - fluorated silicone (blue) ABS1339Light cable clamps; CC1339Light cable clamps; ABS2195 cable clamps; CC5516 cable clamps; CC5516Light cable clamps; ... Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids: Sealing; Interfacial: 11 hPa: Immersion at low air ...
Low capacitance values for efficient power transfer - Lutze Inc.
The black outer sheath is made of a special silicon-free, flame-resistant and self-extinguishing PVC and is more or less completely resistant to acid and alkaline. The aluminium-laminated foiled shield has an optical cover in excess of 85%. LÜTZE - economic efficiency and sustainability go hand-in-hand.
signalmate® M16 Size Circular AISG RET Cable Assemblies - Amphenol Sine
System coupling integrity, temperature resistance, salt mist resistance, and UV resistance are a few of the important criteria these must meet. The AISG/RET connectors and cable assemblies are manufactured according to the AISG standard (AISG C-485), and Amphenol has helped set the standards with their C091 circular connector series.
SIME1602SC - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
SIM2S2A72 - Amphenol Air LB
ABS1339 clamps - fluorated silicone (blue) ABS1339Light cable clamps; CC1339Light cable clamps; ABS2195 cable clamps; CC5516 cable clamps; CC5516Light cable clamps; 3262 cable clamps; ... Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids: Fire; Smoke compliance: ABD 0031 ...