Search Results for heat resistant silicone
Extended Strain Relief Series - Amphenol Sine
Sealing Material Silicone Rubber Dielectric Withstanding Voltage Less than 2 mA current leakage @ 1500V AC Insulation Resistance 1000 megohms minimum at 25°C Shock No latch disengagement or discontinuity shall be the result when subjected to 50 g’s in each of three axis (X, Y & Z) Vibration Continued continuity without degradation to
Super-Trex® Reduced Diameter Control Cable (18 AWG)
exposure as well as most chemicals. Flame and heat resistant. Extreme all-weather flexibility. 1. 3 2 6. 7 4. 5. FEATURES & BENEFITS. ADD KORD-GARDS ® OR GRIP-SEALS ® TO COMPLETE YOUR ORDER! See Pages 135-143. NOTES: (1) Based on an ambient temperature of 30°C and conductor temperature of 90°C per NEC, Table 3.10.15(B)(16). ORDERING INFORMATION
TABLE OF CONTENTS
4.1 LOW LEVEL CONTACT RESISTANCE EIA-364-23 4.1.1 Solder connector to pc board per section 2.6 and insert card per section 2.5 4.1.2 Resistance measurements should be made from the underside of the pc board to the PTH in the add in card above the contact pad. The test current shall be 100 milliampere d.c. max. with a
Industrial Applications | Outdoor Air - amphenol-sensors.com
Telaire T1505 | Splash Resistant Enclosure. Telaire T1505 Splash Resistant Enclosure is designed to protect the sensor in damp or wet environments which might occur in agricultural, industrial or food processing environments. This enclosure (ABS plastic) is designed to protect the sensor from dripping or sprayed water.
NTC Type AB6 - amphenol-sensors.com
A thermoplastic tubing is heat sealed over the bead or probe thermistor. A small amount of insulating material is applied over the weld joints for electrical isolation. The assembly is not fully immersible over the back end of the tubing. Available heat sealed tubing materials with maximum temperature ratings: • Polyethylene: 176°F (80°C)
BT HIGH-TEMPERATURE CONNECTORS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 2094 0 obj > endobj xref 2094 51 0000000016 00000 n 0000002261 00000 n 0000002421 00000 n 0000006638 00000 n 0000007200 00000 n 0000007697 00000 n 0000008011 00000 n 0000008624 00000 n 0000009144 00000 n 0000009520 00000 n 0000009635 00000 n 0000009748 00000 n 0000010128 00000 n 0000010661 00000 n 0000011261 00000 n 0000011862 00000 n 0000012361 00000 n 0000012939 00000 n ...
Model 138A Tourmaline underwater blast sensor, 7.6 length, 25k ... - PCB
insulation resistance. For low-pressure (<500psi) dynamic measurements, a ... Heat shrink tubing, RTV silicon rubber, or sometimes silicone grease can make an adequate seal in an environment with low static pressure. After. For high static pressures due to deep submersion or use
Model 356A02 | PCB Piezotronics
Model 356A02:Platinum Stock Products; Triaxial, general purpose, ceramic shear ICP® accel., 10 mV/g, 1 to 5k Hz, 14 mm cube size, 4-pin conn.
NTC Type NKA Thermometrics Chip Thermistor - Amphenol
• High thermal shock resistance • Coating options available up to 29mm length 1. Standard epoxy coating for high cycle thermal shock and auto fluids resistance 2. Alkyd silicone semi-flexible resin for long coating length, small head size 3. CR1 flexible coating for harsh environment and moisture resistance • Insulation resistance to 1kV d.c.
Why Cable Jacketing Matters - TPC Wire
They also char instead of melting when exposed to flame and high heat. Cross-Linked Polyolefins are used in areas that require low smoke zero halogen environments like tunnels, transit systems, and trains. Cross-Linked Fluoroelastomers are excellent in areas that see temperatures to 200°C and offer excellent chemical resistance with long flex ...
Model 138A05 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
insulation resistance. For low-pressure (<500psi) dynamic measurements, a ... Heat shrink tubing, RTV silicon rubber, or sometimes silicone grease can make an adequate seal in an environment with low static pressure. After. For high static pressures due to deep submersion or use
ARMORIPX Family - Amphenol Sine
Contact Resistance <6mΩ (AT Headers); <11mΩ (ATM Headers) Insulation Resistance >1000MΩ @ 25°C (AT/ATM Headers) Current Cycling 500 Hour (AT/ATM Headers) Enclosure Material Amber: Ultem® PEI Black: Thermoplastic PA66 Clear: Polycarbonate Header Material Thermoplastic PA66 Salt Fog 96 Hr Vibration 10 to 2000Hz – 20g peak level – XYZ ...
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
Model 138A01 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
insulation resistance. For low-pressure (<500psi) dynamic measurements, a ... Heat shrink tubing, RTV silicon rubber, or sometimes silicone grease can make an adequate seal in an environment with low static pressure. After. For high static pressures due to deep submersion or use
Model 138A10 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
insulation resistance. For low-pressure (<500psi) dynamic measurements, a ... Heat shrink tubing, RTV silicon rubber, or sometimes silicone grease can make an adequate seal in an environment with low static pressure. After. For high static pressures due to deep submersion or use
Standard products. Custom solutions - Amphenol Sine
Insulation Resistance 1000 megohms minimum at 25°C ... Their durable, high-temperature, silicone, facial seal provides a barrier of protection from lubricating oils, hydraulic fluids and fossil fuels to withstand the challenges and complexities of harsh environment applications. Also available in a two-piece, sonically-welded, flange design for
Industrial Applications | Chiller Control
Additional options for resistance-temperature characteristics, wire lengths and housing lengths. ... so that the vehicle can be stopped and the engine switched off before the heat causes any permanent damage to the engine. ... Thermometrics Type YP PTC Thermistors consist of a range of radially-wired PTC disc thermistors with silicone coating ...
SD308 and C308 D-Subminiature - Amphenol Canada
Insulation Resistance: 5 Gigohm @ 500 VDC: Working Voltage: 120 vac: Operating Temperature:-67°F to +257°F (-55°C to +125°C) ... Conductive silicone elastomer with nickel plated graphite flake: AMPHENOL CANADA. Amphenol Canada 5950 14th Avenue Markham, ON Canada, L3S 4M4 P: (416) 291-4401 E: sales@amphenolcanada.com. Value Added Distributor ...
High Temperature Series Five Connectors | MIL-DTL-38999 Connectors ...
The heat-resistant High Temperature Series Five outperforms standard mil-spec D38999 connectors under similar high-heat circumstances. Temper-Grip socket contacts come standard to ensure a ruggedized connection even during firewall testing of more than 2,000 °F (1,093 °C).