Search Results for heat shrink
Wire and Cable Super-Trex 600 Volt Welding Cable - Amphenol Australia
resist tearing and shrink back. This welding cable also withstands abrasion, impact, and chunking, extending the life of the cable in harsh applications. Finely Stranded Copper Conductors Fine stranding improves flex-life and reduces conductor fatigue and breakage. 100% Fabric Serve, Jacket Impregnated Increases tear resistance, provides greater
Cold Shrink Tube - Amphenol Antenna Solutions
%PDF-1.5 %âãÏÓ 18 0 obj > endobj 40 0 obj >/Filter/FlateDecode/ID[84D48F224E187A84C0082AC7066B02E5>7C148DA0876EB44C93F57BA2C69E2A8A>]/Index[18 44]/Info 17 0 R ...
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
TABLE A. DASH # Connector. Shell Size. A Ø Max. B Max. C Ø Min. D Ø Max. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8 / 9. 0.75. 19.05. 1.00. 25.40. 0.25. 6.35. 0 ...
Termination Bands - Amphenol PCDAmphenol PCD
They can be used under shrink books. Bands meet AS85049/128 specification and are offered in different sizes and pre-coiled. Documents; M85049-128-EMI-RFI-Termination-bands.pdf. View; Download; M85049-148-Individual-Shield. View; Download; You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD.
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
Typical Heat-Up Time: 25°C to 80°C: 6 minutes 25°C to 140°C: 14 minutes: Typical Cool-Down Time: 23°C to -90°C: 80 min 140°C to 23°C: 60 min: Access Opening / Well configuration: Fixed Insert Reference wells (2): 6.7 mm diameter x 155 mm deep Calibration wells (6): 9 mm diameter x 155 mm) deep: Display: LED w/0.01°C resolution ...
HTR-420 High Temperature Dry Block Calibrator - KAYE
The Kaye HTR-420 is a high-precision temperature dry block calibrator, ideal for efficient calibration of sensors in high-temperature applications, ensuring compliance and accuracy. Get reliable calibration data today.
ap-190 | Amphenol Global Search | Amphenol
Super-Trex® 600 Volt Welding Cable is designed for rugged use and is ideal for welding in industrial environments. This welding cable features our extra-flex highly stranded conductor, a TSE jacket, and 100% fabric serve to resist tearing and shrink back.
PVC Riser Pipes | PVC Wire Guards | Wire Guards | Riser Pipes
Broadband Equity Access & Deployment Program (BEAD) and Build America, Buy America Act (BABAA) compliant* Charles Industries offers a complete line of aesthetic PVC riser pipes and wire guards to protect fiber, copper, coax, and hybrid service drops.
CFP2 - Amphenol CS
power consumption versus CFP. An optional riding heat sink ensures proper thermal dissipation. Compatible with IEEE and ITU-T applications, the CFP2 footprint is compliant with other industry suppliers. TARGET MARKETS. CFP2. MATERIAL § Housing: Black color, Glass reinforced, Lead Free Solder Reflow Process Compatible Thermo Plastic
IBflex® Scanning Receiver | Test & Measurement - PCTEL
The IBflex scanner combines a lightweight design with the power to test multiple technologies and bands simultaneously.It can be used to deploy 5G New Radio networks in sub-6 GHz spectrum, verify public safety coverage, optimize dense small cell deployments, and improve the reliability of IoT systems.
Thermostatically Controlled Heat Trace Assembly - TPC Wire
Thermostatically Controlled Heat Trace Assembly • 120 VAC • CE 73/23/EEC EN 60519-1, 2 • Temperature Rated to 450°F 3 2 1 4 1. FLEXIBLE SILICONE HEATING TAPE — Can be wrapped around pipes as small as 1/4" O.D. Silicone rubber outer layer is resistant to moisture and chemicals. Multi-stranded nickel chromium resistance wire provides
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Typical Busbar Sizes If this program recommends sizes that do not fit into the ranges below, change either the number of conductors or the section thickness of the busbar and recalculate the minimum cost solution
Amphenol-Heat Testing - Amphenol Antenna Solutions
Amphenol-Heat Testing - Amphenol Antenna Solutions
800Gb/s QSFP-DD Transceivers - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
Z24 High Heat Node Pedestal Housings | Outside Plant Deployment
High-density engineered venting provides robust heat dissipation for high-output R-PHY nodes Insect resistant openings prevent wasp & bee intrusion, protecting technicians accessing the enclosure. Documents and Download. Documents. Z14 & Z24 Generation II Low-Profile Pedestals Datasheet;
Optical Hub Cabinets (OHC) & Optical Broadband Cabinet (OBC)
Z14 High Heat Node Pedestal Housings; Z24 High Heat Node Pedestal Housings; Z05 & Z06 Series Vented Vertical Pedestals; Z02 Series Pedestal Housings; R02 Series Pedestal Housings; Power Pedestals. CP2 Power Distribution Pedestals; Pedestal Accessories. Pedestal Accessories; Fiber Accessories; Housings. Multi-Purpose Housings (CMPH) Splice ...
High Temperature | PCB Piezotronics
High Temperature Microphone Systems. High temperature microphones are for use in operating temperatures up to +125 ºC (+257 ºF) and have a system sensitivity guaranteed within +/- 1.7 dB.
Charles Universal Broadband Enclosures
7RU Equipment Chamber, 48VDC 580W Heat Exchanger, Battery Compartment for Battery String. Concealment Shrouds Charles Industries radio concealment shrouds offer aesthetically-pleasing concealment of radios at small cell, densification, and DAS remote sites. Both pole and ground mount shrouds are designed to conceal and protect high value radio ...
COLD-101-BK - Cold shrink tube, 7-16 to Antenna; 4.3-10 to Antenna
Cold shrink tube, 7-16 to Antenna; 4.3-10 to Antenna COLD-101-BK REV : A REV DATE : 22 Nov 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 2 of 2. Title:
Load Coils & Line Conditioning Devices | Load Coil Cases
Matched bifilar quadruple-insulated windings ensure nearly perfect DC and inductive balance. Mechanical connectors have replaced solder connections, acting as a heat sink and eliminating intermittency in transmission due to cold solder joints. Charles Load Coils provide a non-expanding encapsulant with the lowest viscosity available.