Search Results for heat shrink
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
SHRINK BOOT ADAPTER BACKSHELLS Straight M22992, Class C, J, & R M85049 59 W 12 SERIES SLASH # FINISH ADAPTER SIZE 59: Straight A: Aluminum, Black Anodize W: Aluminum, Cadmium Olive Drab Z: Aluminum, Zinc Nickel 12 14 16 18 20 22 24 28 32 36 40 44 TABLE-A Adapter Size # A THREAD UNEF CLASS 2B-LH ØB ±0.010 (0.25) ØC
PLCC SOCKET - Amphenol CS
%PDF-1.4 %âãÏÓ 635 0 obj > endobj xref 635 37 0000000016 00000 n 0000001539 00000 n 0000001686 00000 n 0000002206 00000 n 0000002352 00000 n 0000002468 00000 n 0000002546 00000 n 0000002660 00000 n 0000003117 00000 n 0000003576 00000 n 0000003928 00000 n 0000004040 00000 n 0000004462 00000 n 0000005363 00000 n 0000006273 00000 n 0000006830 00000 n 0000007454 00000 n 0000008091 00000 n ...
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
SHRINK BOOT ADAPTER STRAIGHT; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /60-1 W 10 SERIES SLASH # FINISH ACCESSORY SHELL SIZE 60-1: Straight A: Anodized Black N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel
Wire and Cable Super-Trex 600 Volt Welding Cable - Amphenol Australia
resist tearing and shrink back. This welding cable also withstands abrasion, impact, and chunking, extending the life of the cable in harsh applications. Finely Stranded Copper Conductors Fine stranding improves flex-life and reduces conductor fatigue and breakage. 100% Fabric Serve, Jacket Impregnated Increases tear resistance, provides greater
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Typical Busbar Sizes If this program recommends sizes that do not fit into the ranges below, change either the number of conductors or the section thickness of the busbar and recalculate the minimum cost solution
PRODUCT DATA DRAWING
shrink tubing: m23053/5 freq. range: dc to 40.0 ghz cable: 200-70-139 (tflex 405) connectors: 2x sf1511-60030 (svk str male, 2.92 mm) vswr: 1.5:1 max. material: impedance: 50 ohms sv part number length tolerance loss(db max) 7015-0615 12.000 .125 1.97 ...
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
TABLE A. DASH # Connector. Shell Size. A Ø Max. B Max. C Ø Min. D Ø Max. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8 / 9. 0.75. 19.05. 1.00. 25.40. 0.25. 6.35. 0 ...
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
Typical Heat-Up Time: 25°C to 80°C: 6 minutes 25°C to 140°C: 14 minutes: Typical Cool-Down Time: 23°C to -90°C: 80 min 140°C to 23°C: 60 min: Access Opening / Well configuration: Fixed Insert Reference wells (2): 6.7 mm diameter x 155 mm deep Calibration wells (6): 9 mm diameter x 155 mm) deep: Display: LED w/0.01°C resolution ...
COLD-020 - Cold shrink tube, 1/ - RFS Technologies an Amphenol Company
Cold shrink tube: Made of EPDM rubber Foam strips: Made of self bonding Foam PE : Sealing Class: IP68: Length: mm (in) 254 (10) Temperature Specifications. Operation Temperature, °C°F) °C(°F)-50 to 100 (-58 to 212 ) Storage Temperature °C(°F)-50 to 100 (-58 to 212 ) Packaging Information. Package Quantity: 1: Legal mentions;
200WX WeatherStation® Instrument - Airmar
Calculated dew point and heat index; GPS position, speed over ground, and course over ground; Three-axis, solid-state compass with dynamic stabilization; Three-axis rate gyro supplies rate-of–turn data; Three-axis accelerometer for best-in-class pitch and roll information; Housing IPX6 rated for water-ingress protection
BT High Temperature Connectors - Amphenol Aerospace
The BT-M series connector will maintain a functional circuit under extreme heat of 2000°F (1093°C) for 5 minutes. It will also sustain a flame barrier for an additional 15 minutes. Continuous duty at an elevated temperature up to 450°F (232°C) is assured. BT-RA Connectors:
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
SHRINK BOOT ADAPTER M85049 /60-2G: W 10: SERIES SLASH # FINISH DASH # /60-2G: Straight: A: Anodized Black N: Electroless Nickel: W: Cadmium Olive Drab Z: Black Zinc Nickel TABLE A STRAIGHT; SPIN COUPLING Connector Group J MIL-DTL-26482; MIL-DTL-83723; AS5015; AS81703 BACKSHELLS. Contact backshells@amphenolpcd.com.
HTR-420 High Temperature Dry Block Calibrator - KAYE
The Kaye HTR-420 is a high-precision temperature dry block calibrator, ideal for efficient calibration of sensors in high-temperature applications, ensuring compliance and accuracy. Get reliable calibration data today.
Dry Heat Tunnel and Oven Solutions - KAYE
Hot air sterilization, also known as dry heat sterilization or depyrogenation, is a critical process for the removal of pyrogens and microorganisms from materials such as glassware and metal parts. This method is frequently used in the pharmaceutical and biotech industries and operates at high temperatures, typically up to 350+ ºC/ 662+°F or ...
Termination Bands - Amphenol PCDAmphenol PCD
They can be used under shrink books. Bands meet AS85049/128 specification and are offered in different sizes and pre-coiled. Documents; M85049-128-EMI-RFI-Termination-bands.pdf. View; Download; M85049-148-Individual-Shield. View; Download; You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD.
HVC2PG80FSXXX Assembly Manual - amphenol-sine.com
Heat a no-glue shrinking tube on the terminal crimping area as shown in figure 6. Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd Doc No.: AACS-AD-00221 6 / 9 Rev.02 Date: 2023/06/13 The document is authorized for using only with valid controlled Amphenol AACS stamp ...
Below Grade HDPE Enclosures (CBGE) | HDPE Handholes | HDPE Underground ...
Z14 High Heat Node Pedestal Housings; Z24 High Heat Node Pedestal Housings; Z05 & Z06 Series Vented Vertical Pedestals; Z02 Series Pedestal Housings; R02 Series Pedestal Housings; Power Pedestals. CP2 Power Distribution Pedestals; Pedestal Accessories. Pedestal Accessories; Fiber Accessories; Housings. Multi-Purpose Housings (CMPH) Splice ...
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. Connector. Shell Size. A Ø Max. B Max. CØ Min. D Ø Max. inch. mm. inch. mm. inch. mm. inch. mm. 8. 8. 0.62. 15.67. 1.19. 30.15. 0. ...
Amphenol Aerospace
Bring up shrink tube to position shown in reference drawings (see step 1). Note: Neither shrink tube or strength members should be on .102 diameter. 10. Shrink tube using heat gun. Heat gun to be rated at 475 minimum wattage and to generate between 300°- 400°C air flow tempera-ture. Do not apply excessive heat to F.O. cable jacketing. Epoxy
Understanding HVAC Systems | Heating, Ventilating and Air Conditioning ...
An electricity-powered heat pump in combination with a furnace that burns natural gas, propane, or fuel oil, helps in heating the air when the room temperature falls low. Central Air Conditioning system comes in both the above forms. These systems function similar to a Split AC, with several outdoor units, ducts, and thermostats for ...