Search Results for heat shrink
main | Heat Shrink
Heat Shrink. 1 item. Filter. Skip to Results. Search Within Category. Brands. Master Appliance Corp (1) Sort by. Product List View Product Grid View Product Table View. Results Per Page. First page; Previous page; 1; Next page; Last page; content loaded. Compare. Master Appliance Corp. Ultratane Butane 2oz Canister ...
L-1253-AG.fm - Amphenol
Slide pre-formed heat shrink seal over outer contact until large end is even with base of cham-fer on outer contact (See Fig. 12). Heat shrink seal in place with hot air appliance. Type II Seal: Insert the contact assembly into the connector grommet until it seats firmly. Tug slightly on wire to insure contact has properly seated.
HY-TREX® CAT5E Profinet - TPC Wire
HY-TREX® CAT5E Profinet is a communication cable designed for flexible installations and special applications. It allows for movement and dynamic environments that consist of motion and vibration. This communication cable features conductors insulated with High-Density Polyethylene (HDPE) and is jacket ed with an extruded TPE jacket. Rated for Type B and C Profinet applications.
Heat Shrinkable Tubing Brochure - amphenol-industrial.com
is a need for quality heat shrinkable materials. Our Amphe-HST (HST - Heat Shrink Technologies) is a heat shrink tubing series that is ideal, but not limited to, the markets of energy, rail mass transit, heavy equipment, hybrid/electrical vehicles, server/ data center power, mining and other major industries.
Model 055pb003ac | PCB Piezotronics
Model 055PB003AC. Add to Quote. Product Description. Specifications. Documents & Downloads. Right-angle high temperature (+356 F) PPS conn. with stainless steel collar and FKM heat shrink stra to BNC plug with 3 feet of High temperature, PTFE jacket.
Model RG | PCB Piezotronics
Heat Shrink: Heat Shrink: Environmental: Temperature Range-67 to 275 °F-55 to 135 °C: Physical: Electrical Connections: X axis: X axis: Electrical Connections: Y axis: Y axis: Electrical Connections: Z axis: Z axis: ROHS Compliant: Yes: Yes: Size - Length: 12 in: 30.5 cm * All specifications are at room temperature unless otherwise specified.
Vulko-Wrap™ vs Electrical Tape, Stronger and More Versatile - TPC Wire
The tape is 4 to 5 times thicker than regular electrical tape and provides 5,500 volts of protection per wrap. Vulko-Wrap can be purchased in 40 to 50 mil thickness and it comes in yellow and black. Just like electrical tape, Vulko-Wrap can be an all-purpose tool, but even stronger and more reliable. Use Vulko-Wrap for auto and roadside assistance.
Heat Shrink Tubing | TPC Wire & Cable
Heat Shrink Tubing; Heat Shrink Tubing. Share. Designed to environmentally seal and protect electrical and power distribution applications and connector-to-cable transitions. Standard colors available are black, red, blue, yellow, white, green and clear. Custom pieces available. Call for additional colors.
Super-Trex® Extreme Temperature Cable - TPC Wire
Share. Super-Trex® Extreme Temperature Cable is a portable cord/power cable designed to operate effectively in temperatures ranging from -70°C to 150°C per ISO standards (UL/cUL 105°C), remaining flexible and protected no matter the environment. This heat and cold-resistant portable cord/power cable features a cross-linked jacket that ...
Grip-Seals® Aluminum Cable Glands for Flat Festoon Cable - TPC Wire
Share. Each Grip-Seals® Aluminum Cable Glands for Flat Festoon Cable package includes the cable gland body, O-ring and locking nut. Specially designed sealing bushings for flat festoon cables. Our aluminum compression bushing and threaded body is resistant to corrosion and weathering, and has a maximum operating temperature of 121°C.
Model AF | PCB Piezotronics
Model AF:5-44 coaxial right angle plug
CUSTOMER OUTLINE DRAWING - Amphenol RF
stamp "amphenol" 5/16" wrench ferrule heat shrink tube scale 2.000 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date:
Close-End Connectors| TPC Wire & Cable
TPC Wire & Cable’s Hoff-Trex® Closed-End Connectors offer a quick and reliable connection for wiring harnesses. Crafted from high-quality 6/6 nylon, these connectors feature a reliable tin-plated copper insert. With UL94V2 certification, CSA approval, and RoHS compliance, you can trust in their safety and performance.
Model 006 | PCB Piezotronics
Product Description. Specifications. Documents & Downloads. 003 coaxial cable with tin plated copper braid & heat shrink tubing applied (price per foot) ***Maximum cable length is 50ft (15m)***. Cable Style: Coaxial - Low Noise. Number of Conductors: 1. Cable Jacket Material: TFE.
Vulko-Wrap Yellow and Black - TPC Wire
It sticks to itself without sticky residue and fully bonds in 24 hours yet remains pliable in the application. It remains effective in temperatures ranging from -60°F to +400°F. Vulko-Wrap is available in 40 or 50 mil thickness as well as a reinforced option. It comes in yellow and black. Request a Quote Download Spec Sheet. Features. Resources.
GEN 3.5 RIGHT ANGLE FAKRA JACKS 3FAIENXRJ-C01ER, 3FA1ENXRJ-C01E3 ...
heat shrink tubing cable see detail a cable ferrule heat shrink tubing detail a scale 1.700 solder here 227-1537 forming tool after assembly (see note 8) see detail b or heat shrink tubing (hst) 227-1540 (kit) section a-a scale 1.000 detail b scale 3.000 after forming as shown body sub-assembly housing o-ring ferrule heat shrink tubing cap & o-ring
ASSEMBLY INSTRUCTIONS FOR T3-46TD08-LD PIN & T3-47TD08-LD SOCKET TWINAX ...
3a. slide heat shrink boot over crimped portion of contact and apply heat to shrink boot onto contact and cable. 3b. after insertion of twinax contact into connector, slide the remov-able boot over the contact and into the contact cavity until firmly seated. socket contact fig 4b 1. slide center socket contact over conductor of blue wire. conduc-
Extended Strain Relief Series
• Heat-shrink capable shroud for applications requiring heat shrink (The use of heat shrink is NOT required to meet existing IP standards) • Enhanced Sealing Plugs for simplified insertion/removal, improved retention capabilities and include a positive ‘stop’ for full insertion verification
Model SL | PCB Piezotronics
Heat Shrink: Heat Shrink: Environmental: Temperature Range-67 to +230 °F-55 to +110 °C: Physical: Electrical Connections "See Outline Drawing" "See Outline Drawing" ROHS Compliant: Yes: Yes * All specifications are at room temperature unless otherwise specified. Product Documents.
Amphenol
B 1. BSlide heat shrink tubing back over cable jacket (not illus trated). 2.With a razor or scalpel, slit and flair open cable jacket end (.500 approx length) C 1. Using a needle nose plyer or stub tip of wire stripper, grab cable jacket slit end corner and pull jacket back over itself until 2,000 of cable braid is exposed. 2.