Search Results for heatlink connector
TM185 Medium Ultra-Wide Broadband Chirp, 1kW, M&M Transducer, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
MDBR Series Rugged D-Subminiature Connectors
RUGGED D-SUB CONNECTORS FOR HARSH ENVIRONMENT . APPLICATION, GENERATION 2. Amphenol’s MDBR series D-Sub Connectors serve many . markets and applications across the globe including . Automotive, Communications, Industrial, Medical and Military. MDBR series is a line of Generation 2 ruggedized D-Sub . connectors with die cast housings and IP67 ...
RP-TNC Jack 4-Hole Flange 50 Ohm | 122385RP - amphenolrf.com
RF Connector RP-TNC Jack 4-Hole Flange 50 Ohm. Downloads. 122385RP PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
Advanced Gun Lock Timer w/Lockout - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SMA Right Angle Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm
RF Connector SMA Right Angle Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm. Downloads. 132427 PDF Customer Drawing (Size: 82 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Yagi Antennas S.12Y-445 - AMPHENOL PROCOM
Model Product No. Frequency; 12 element Yagi antenna: S.12Y-445: 420 - 470 MHz: Add to quote: Accessories; Galvanised steel crossover bracket 32/50 mm: 0900912/00
Measuring/Monitoring - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
TA 0000 502 - TA Series Crimping Die For 1.5mm Contacts
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ TA 0000 502 - TA Series Crimping Die For 1.5mm Contacts-TA series crimping die for use with TA series hand crimping tool.
Amphenol SF-SFPP2EPASS-008 8m SFP+ Cable - Amphenol 10GbE SFP+ Direct ...
Amphenol 8m (26.2 ft) 10GbE SFP+ Direct Attach Copper Cables provide affordable 10-Gigabit Ethernet connectivity with any SFP+ enabled port. Each SFP+ cable utilizes an integrated 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss. Our 8m SFP+ cables are assembled with industry-leading 24 AWG twinaxial SKEWCLEAR® 2 ...
PRO-PHY450-4-380-410-VSWR - AMPHENOL PROCOM
4-Channel Hybrid Ring Combiner including antenna tuner for TETRA Communication Radios
Yagi Antennas S.3Y-445 - AMPHENOL PROCOM
Model Product No. Frequency; 3 element Yagi antenna: S.3Y-445: 420 - 470 MHz: Add to quote: Accessories; Galvanised steel crossover bracket 32/50 mm: 0900912/00
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 901-10288 PDF Customer Drawing (Size: 135 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to)
Current Loop Monitor use with 4-20mA Transducers - Gemeco
Maretron’s CLM100 converts commercially available 4-20mA current loop Transducers into digital data so a wide variety of information can be displayed on compatible NMEA 2000® displays.
Assembly Instructions-C72 Amphenol MMCX
Ferrule Connector Body Cap a b c f d BRAID AND DIELECTRIC e CRIMP ZONE SOLDER Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) Number Type RG-/U Cavity for CTL Series Outer Ferrule Tool No. de f 908-43200 Right Angle Plug RG-178, 196 .105 (2.67) CTL-13 .170 (4.32) .235 (5.97) .285 (7.24)
SMB PCB Through Hole Right Angle Plug 50 Ohm | 142140 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Plug 50 Ohm. Downloads. 142140 STP 3D Model (Size: 305 kb ) 142140 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
UST850 Smart™ Sensor, NMEA 2000®, Plastic Housing, ST - Gemeco
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
Amphenol Assembletech
Cable Length: 800mm (Female connector pitch 100mm, other pitch is optional) Cable Spec: CCC+VDE Rubber Cable 2*1mm SQ Lock to Mating Part: By Screw Plating: Tin(75u'' min) over Ni(120u'' min) Color: Blue Nut and Black Body Environmental Compliance: RoHS Flammability: Thermoplastic UL94V-0 M15 2Pos Male to 6X T Type Female
5978378 - Amphenol Antenna Solutions
2 x 8 Pin Circle Connector According to IEC 60130-9 and AISG Daisy Chain In: Male; Daisy Chain Out: Female Pin3: RS485B; Pin5: RS485A; Pin6: 10-30 V; Pin7: DC Return Female Connector: 8 PINs; Male Connector: 4 PINs. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-10 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Bright Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
GH2183-10 Heading Sensor with Solid State Compass + GPS, 10Hz - Gemeco
The patented Airmar GH2183 combines GPS positioning and highly accurate heading information in one compact antenna. The GH2183 eliminates the need to install a GPS antenna above deck and a heading sensor below deck.