Search Results for hemorrhoid bleeding for 5 days
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold: Contact Material
3652–36 4-Wire E&M with Extended Range and Loopback (4W E&M/ER/LB ...
1.5 Equipment Features The 3652–36 provides the following features: Accommodates 4W transmit and receive TLP levels from –19.5 to +13 dBm Prescription attenuation control of up to 32.5 dB in 0.1 dB increments in both the transmit and receive paths Provides 600 ohms impedance at the 4W port interface
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm B Key ...
Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
ZTP-148SR Thermopile IR Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Data Plus IPA1000DL-RSVF Data Plus Amplifier Series
Frequency Range MHz 5 MHz to 42 MHz 5 MHz to 42 MHz Gain dB 5-42 MHz 0.0±0.5 0.0±0.5 Frequency Response dB p-p 5-42 MHz ≤1.0 ≤1.0 Return Loss dB 5-42 MHz ≥18 ≥18 Isolation dB 5-42 MHz ≥25 ≥25 DSO @ 6 or 32 MHz -dBc 55 dBmV Out @13&19 MHz ≥55 ≥55 DTO @ 7 or 25 MHz -dBc 55 dBmV Out @13&19 MHz ≥60 ≥60
PL 500SM N SERIES Plastic 14 pole - Amphenol Alden
PL-500SM-N SERIES Plastic Shell Auto-Coupling Connectors 14 pole capacity miniature circular connector for overmolding PL-500SM-N FEATURES Ideal for rear-panel instrumentation and hand-held equipment, the compact and cost effective PL-500SM-N Series is designed to meet the efficient packaging demands of portable electronic devices
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
DESCRIPTION L I S T A m p h e n o l - Amphenol Australia
4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-08px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: 19.7 keyed (2) places requires contact retention wedge aw8s ...
MoCA Vertical True Flex™ Splitters w/Built in POE Filter Model POE ...
5 - 1675 120 120 Bonding UL Listed for #8-14 solid copper bond wire Surge Protection 6kV Ring Wave Surge, IEEE C62.41 Cat A3 Second Harmonic-45dBmV, measured with a +55dBmV return input carrier after 6KV ring wave surge Customers are reminded they are SOLELY responsible for
4.3-10 Panel Mount Jack 4-Hole Flange Solder RG-401 0.250-inch ...
4.1-9.5 Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm IP68 332106 4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67 431-117J-52S You May also be Interested in
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
MCX Straight Crimp Plug RG-179DS RD-179 75 Ohm | 252121-75 - Amphenol RF
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-179 DB, RG-179 Double Shield, RD-179, AT&T 19224L2: Contact Finish: Gold: Contact Material
Trunk, 6 Pair, SM G657A2, I/O, LC(D) - Charles Industries
Trunk, 6 Pair, SM G657A2, I/O, LC(D)-LC(D) Features 942-97310-10XXX • FTTA Applications • Single Mode Fiber • Easy to install, flexible, with low profile cable design, integrated hosting ability • end insensitive • Designed for harsh environment applica- tions • Securing washer • Reusable protection tube, IP67 Optical Specifications
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Altayf Althahabi Scientific & Laboratory Equipment Trading L.L.C. - KAYE
Kaye ValProbe RT 5-Channel Bendable Logger. The real-time Kaye ValProbe RT data loggers, obtainable in one and two sensor versions, are now also available with five sensors in conjunction with bendable probes. The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same ...
L-2090-C.fm - Amphenol Aerospace
21-33475-1 M17/113-RG316 .700 5 M22520/2-01 K1275 M22520/5-01 M22520/5-08 A M17/094-RG179 .700 3 M22520/10-01 M22520/10-05 A CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet. Position Amphenol removal tool part number 11-9170 or Daniels DRK-264-8 around cable and slide tool toward
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Amphenol CO-142BNCX200-004 BNC Male to BNC Male (RG142) 50 Ohm Coaxial ...
Buy 4ft Amphenol CO-142BNCX200-004 Cables Factory-Direct: RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer 96% silver-coated copper braid shielded MIL-C-17 type RG142B/U coax.
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
3d view 1 : 1 sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used