Search Results for hermetic bnc connector
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
BNC Straight PCB Jack End Launch 50 Ohm | 112640 - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
BNC Jack to SMA Jack Adapter 50 Ohm Straight | 242123 - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
RF Connectors for 12G-SDI Applications - amphenolrf.com
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
BNC Cable Jack RG-6 4-Hole Flange 75 Ohm | 112727 - Amphenol RF
BNC Right Angle Cable Plug 1.32 mm Micro-cable 50 Ohm 112752 BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm 031-347 BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm Isolated 112252
RP-TNC Jack Bulkhead Rear Mount 50 Ohm | 122534RP - Amphenol RF
RF Connector RP-TNC Jack Bulkhead Rear Mount 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm. Downloads. 031-70018 PDF Customer Drawing (Size: 151 kb) 031-70018 IGS 3D Model (Size: 2419 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Crimp Jack Belden 8281 Bulkhead Rear Mount 75 Ohm
RF Connector BNC Crimp Jack Belden 8281 Bulkhead Rear Mount 75 Ohm. Downloads. 112629 PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
RP-BNC to BNC Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of RP-BNC to BNC Adapters designed for radio frequency applications. RP-BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
TNC Right Angle Crimp Plug Times LMR-240 Optimized 50 Ohm
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-0317-RFX PDF Customer Drawing (Size: 36 kb) 031-317-RFX IGS 3D Model (Size: 383 kb ) Product Life Cycle. Product Life Cycle; Part Status:
Assembly Instructions-C26 Amphenol BNC
Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) Number Type RG-/U Cavity for Cavity for Die Set for CTL Series Contact Outer Ferrule Tool 227-944* Tool Number ... 36875 BNC Plug 55, 142, 223, 400 .068(1.7) .213(5.4) 227-1221-11 CTL-1 .593(15.1) .250(6.4) .156(4.0)
N-Type Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
SMB PCB RA Termination 0.086-inch Conformable 50 Ohm
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
Model 691A50/02 BNC Termination Enclosure Installation and ... - PCB
691A50/02 BNC TERMINATION ENCLOSURE Revision: A ECN #: 47548 [1] Performance ENGLISH SI Channels 2 2 Environmental Enclosure Rating Nema 4X IP66 Temperature Range -15 to +158 °F -26 to +70 °C Physical Electrical Connector(Input) Terminal Block Terminal Block Electrical Connector(Output) BNC Jack BNC Jack Cable Input PGME07 PGME07
BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 112199 PDF Customer Drawing (Size: 66 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) 112199 3D Model (Size: 284 kb ) Product Life Cycle. Product Life Cycle;
2M Hermetic Micro-Miniature Connectors | Cryo-Seal Hermetic Connector ...
The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness.
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 000-68175-1004
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Alias: 68175-1004: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
F-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 75 Ohm
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...