Search Results for hexagon screwdriver
Model 080A225 | PCB Piezotronics
Model 080A225:Data Collector Pole, 4' to 7' Data Collector Pole, 4' to 7' Pole includes bushings and Velcro straps. Coiled cable, sensor and accessory magnet to be purchased separately.
252102 | Amphenol Global Search | Amphenol
mcx right angle crimp plug - p/n: 252102 cable - rg-316 cable 2. electrical: a. impedance: 50 ohm, nominal 3. packaging: a. quantity: single pack b. bag to be marked: amphenol rf, 245130-01-xx.xx, and date code scale 0.625 mcx right angle crimp plug rg 316 cable 'd' flat lock washer hex nut sma bulkhead crimp jack heat shrink tube
5X - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Model 356a0 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Crimp Tool | CTL-4
Tool Frame with Die Set, Hex Cavity Dimensions are 0.429, 0.075, 0.075. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.075, 0.429:
SMA Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 132173 - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-178 RG-196 50 Ohm
main | 24V-12V-70A DC-DC Non Isolated Converter - Gemeco
Orion 24/12-70A DC-DC converter IP20 - Remote on-off: The remote on-off eliminates the need for a high current switch in the input wiring. The remote on-off can be operated with a low power switch or by for example the engine run/stop switch (see manual).
Model 052LV001HX | PCB Piezotronics
Model 052LV001HX:2-conductor twisted/shielded pair, polyurethane jacket cable, 1-ft, 3-socket jack, quick disconnect conn. to 5-pin Turck conn.
ICP® SHOCK ACCELEROMETER - PCB
Size (Hex x Height) 0.375 in x 1.15 in 9.5 mm x 29.2 mm Weight 0.19 oz 5.4 gm [2] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Stud Stud Mounting Thread 1/4-28 Male 1/4-28 Male Mounting Torque 25 to 35 in-lb 280 to 390 N-cm [5]
Model ILC | PCB Piezotronics
Participation in Interlaboratory Comparison for vibration from frequencies supported between 5 Hz to 20 kHz Sensor and Data Collection Worksheet sent.
About | PCB Piezotronics
Company Profile. PCB Piezotronics was founded in 1967 as a manufacturer of piezoelectric quartz sensors, accelerometers, and associated electronics for the measurement of dynamic pressure, force, and vibration.
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
Model 048 | PCB Piezotronics
Model 048:High temperature armor jacketed FEP cable, 2-conductor, twisted pair w/drain, shielded
Quick-Connex® Mini DIN Standard 11mm - TPC Wire
Quick-Connex® DIN connector assemblies feature a self-sealing polyurethane shell design providing environmental protection up to IP67/NEMA 6, an integrated LED connector head, built in surge suppression and secured to our Trex-Onics® 18 AWG cable.
Low Cost Armored Cable | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
PCB Search Results (352C03)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
Model ER | PCB Piezotronics
Model ER:2-socket high temperature connector (MIL-C-5015 compatible)
FSMA-Stecker mit Metallferrule FSMA-Connector with metal ferrule
metal / hexagonal Typische Dämpfung* IL / RL Typical loss* IL / RL abhängig von Bohrungs-Ø, Faser und Verarbeitung depends on hole Ø, cable and termination Ferrulen-Bohrungs-Ø Ferrule hole Ø 50 – 1000 μm (andere Größen auf Anfrage) 50 – 1000 μm (other diameter upon request) Ferrulen-Material Ferrule material Arcap AP1D
Amphenol PCD Shenzhen
receptacle, 40a max, 3(power)+2(signal) pin, alternate position a/b/c/d/e rated current: 40a@6 mm2 shielded wire 32a@4 mm2 shielded wire 23a@2.5 mm2 shielded wire
PCB Piezotronics, Inc. Launches New Line of Intrinsically Safe, Extreme ...
Model EX357E92: 5.0 pC/g, single-ended output, axis of measurement parallel to the direction of the mounting screw; Model EX357E93: 5.0 pC/g, single-ended output, axis of measurement perpendicular to the direction of the mounting screw; Model EX357A94: 3.3 pC/g, differential output, axis of measurement parallel to the direction of the mounting ...