Search Results for hexagon screwdriver
Model M642A01 4-20 mA Output Velocity Sensor Installation and ... - PCB
7/8 (22) HEX 1.98[45.7] 1.24 [ 31.5] ELECTRICAL CONNECTOR 5/8-24 UNEF-2A 2 - PIN (MIL-C-5015) Inch (mm) PAGE 5 SENSORS AND INSTRUME NTATION FOR MACHINE CONDITION MONITORING Operation and Wiring Standard Wiring The Model 642/643/647/648 A Series operates from a standard 2-wire, 4-20mA loop. If using a loop powered
Model 2050E09-FS | PCB Piezotronics
Model 2050E09-FS:Linear Power Amplifier, 900 W, selectable current/voltage mode, continuous gain adjustment, 200-240V line power, internal DC field power s
Model 082B01 | PCB Piezotronics
Model 082B01:Anti-friction washer for Models 201B01, 201B02, 201B03, 201B04, 201B05 & 211B
Model 422E13 | PCB Piezotronics
Model 422E13:In-line charge converter, 1 mV/pC, +/-2.5V output, -5% frequency 5 Hz . [1] Above stated frequency, the amplifier becomes slew rate limited. [2] Not to be used with low values of source resistance such as charge mode sensors at elevated temperatures or contaminated sensor cables (preventing low frequency peaking and/or output bias problems).
CHARGE OUTPUT ACCELEROMETER Revision: K - pcb.com
Size (Hex x Height) 1/2 in x 0.81 in 1/2 in x 20.6 mm Weight 0.39 oz 11 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified.
Model 7703A-50 | PCB Piezotronics
Model 7703A-50:Accelerometer, PE, 50 pC/g, radiation hardened, -67°F to +550°F, isolated, 10-32 mounting stud, side connector, 25 grams
METRAL POWER, HIGH POWER AND COAX CONNECTORS - Amphenol CS
Contact screw PCB 91570-001LF Description Part Numbers Right angle receptacle housing 70244-102LF Receptacle contact STB 70239-002LF Wide body header housing 88913-101LF Contact STB 88980-002LF BPLPWRCOAX0615EA4. Created Date:
Canister Load Cells | PCB Piezotronics
Canister Load Cells. PCB's cost-effective canister load cells are easy to install and ideal for low-capacity applications. Canister style load cells include a built-in mounting base for a simplified installation in both tension and compression applications.
High Performance Thermal Circuit Breaker 483-
1 hex nut M12x1 (threadneck design 1, 4, 6 only) 2 hex nut 15/32-32UN (threadneck design 2 only) 3 hex nut 7/16-32UN (threadneck design 5, 7 only) 4 hex nut M12x1, aluminium, fitted (threadneck design 8 only) 5
Commercial Aerospace | Markets - Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
Connector series M12x1 X-coded | NOW also available as version with ...
The two socket connectors, axial or angled, are 100% backwards compatible with the standard screw locking system. Advantages: Robust design with the smallest possible installation space High transmission rates up to 10 Gbit/s No independent loosening of the screw connection due to self-locking M12 bayonet quick-locking variants available
High Performance Thermal Circuit Breaker 483-
1 hex nut M12x1 (threadneck design 1, 4, 6 only) 2 hex nut 15/32-32UN (threadneck design 2 only) 3 hex nut 7/16-32UN (threadneck design 5, 7 only) 4 hex nut M12x1, aluminium, fitted (threadneck design 8 only) 5
Model 1631-01C | PCB Piezotronics
Model 1631-01C:PCB L&T S-Type Load Cell, 500 lbf rated capacity, 150% of RO static overload protection, 2mV/V output, 1/2-20 UNF threads, integral 10 f
Model 036G30 | PCB Piezotronics
Model 036G30:4-conductor, silicone jacket cable, 30-ft, 4-socket plug to (3) BNC plugs (labeled X, Y, Z)
Absolute, Non-Contact Position Sensors Data Sheet C ... - Temposonics
Screw connection: Terminal connection: 2 screws M3x 37, max. tightening torque 0.4 Nm, with 3 mm bore hole by means of O rings (consultation with Temposonics required) Temposonics® C OEM-Sensor Analog Pin
Model 037A20 | PCB Piezotronics
Model 037A20:10-conductor, 28 awg (40/44), shielded, polyurethane cable, 20-ft, 9-socket plug to (3) 4-socket plugs (AY), for 3713 and 3743F Series
Model 2680M5 | PCB Piezotronics
Model 2680M5:Electronics, PE charge amplifier for airborne applications, biased and unbiased outputs, gain range: 2.0 to 20.0 mV/pC, upper cutoff freq.: 20
Model 333B | PCB Piezotronics
Modal array, ceramic shear ICP® accel, 100 mV/g, 2 to 1k Hz, 3-pin conn mtg block, cable/connector not included. Cable assembly to be used is model 009M202/XXXCC, where "XXX" delineates the length in feet (prefix the model with an "M" for meters) and "CC" delineates whether it terminates to the PD or PE connectors.. Sensitivity: (±20%)100 mV/g (10.2 mV/(m/s²))
Model 526D10 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
HP-3-FGJ 3 Pole Power Cable Connector, Power Out, Thermopla - Amphenol Sine
Termination: Screw or Solder Tab 3/16” Operating Temperature:-25°C to +75°C (-13°F to +167°F) Voltage: 250VAC; Flammability Rating: UL94V-0; Environmental: Complies with EU RoHS 2 Directive 2011/65/EU; UL Certification: UL 1977; Typical Contact Resistance: 3mΩ; Insulation Resistance: >1G Ω