Search Results for high altitude shot
Defence Aerospace - Amphenol Ltd
High-performance interconnect systems for high-altitude applications. In challenging airborne environments, performance and reliability are key. Amphenol LTD’s military aircraft and aerospace interconnect systems withstand vibration, pressure, humidity and even radiation.
Space - Amphenol Ltd
Proven performance at high levels of vibration and temperature. Engineered for High Voltage and High Current systems in E-Flight, E-VTOL and hybrid applications. Raptor feedthrough enables semi permanent connections for High Voltage and High Current systems.
News & Insights - Amphenol Ltd
With Raptor, you can count on your connection even in applications where vibration and movement would otherwise be an issue. And to top it off, Raptor offers EMC performance with a high-voltage insulation system making it safe and suitable for any high-altitude application. See our full range here: Raptor Series
SMC Series - Amphenol Canada
Created as an alternative to current industry offerings, this connector series targets high-performance, high-altitude, and high-reliability mission-critical applications for both military and commercial airborne use. FEATURES AND BENEFITS. Low-profile, stackable composite shell; Modular, environmentally sealed insert assemblies
Series I Lightweight Ground Modules - Amphenol PCD
High altitude operating specifications, low outgassing, and a high degree of salt spray resistance makes the modules suitable for space & near-space applications, as well as shipboard, naval rotorcraft or naval aircraft.
Military & Aerospace Operations AT A GLANCE - SV Microwave
Amphenol has a wide range of high-reliable, high-speed, high-bandwidth products that reduce SWaP: from micro-miniature and backplane connectors to RF, power cables and rigid-flex assemblies, to ensure effective missile defense.
Radiation Tolerant Media Converter - Amphenol Aerospace
Along with qualification data in vibration, temperature, shock, and others, HSS had compelling value proposition for media conversion, high speed copper, and fiber optic product line. Have any questions? Talk with us directly using LiveChat.
Market Connector: Directed Energy Weapons - Amphenol Aerospace
The Iron Beam is a High Energy Laser Weapon System (HELWS) of the 100kW class envisioned as a complement to Israel’s existing Iron Dome missile defense system. With a range of more than six miles, the Iron Beam is designed to precisely target and shoot down incoming rockets and missiles at a cost of no more than a few dollars per “shot.”
2-BAY MT38999 WITH MT FERRULES TO EXAMAX CONNECTOR - Amphenol Aerospace
• Shell size 13 38999 with high-speed 12F MT ferrules • Examax header with 4 differential pairs and 6 columns • Samtec latching shroud for mechanical retention and alignment • Interfaces for power, diagnostics, and others • No need for internal subsystem fiber harnesses, interconnect, or transcievers
High Frequency RF Adapters - SV Microwave
SV's high-frequency RF adapters deliver exceptional signal performance up to 65 GHz, featuring threaded and push-on interfaces for versatile applications.
Raptor - Amphenol Ltd
Raptor is Amphenol LTD's new range of connectors engineered for High Voltage and High Current systems in E-Flight, E-VTOL and hybrid applications.
All Sensors at XPONENTIAL 2024
As we prepare to exhibit, our team is eager to demonstrate our cutting-edge pressure sensor technologies, including the newly released AUAV High Accuracy Dual Air Speed and Altitude Sensor.
AMPHENOL CTF-4G-12TXRX - Amphenol Aerospace
The CTF-4G-12TXRX provides high speeds and multiple channels in a small package, that offers great flexibility for handling any type of data. PDS - 259 • D389999 Shell Size 11 • Single 24 channel MT Fiber optic termini (configurables) FIBER INTERFACE: • Samtec Edge RateTM rugged connector for signal and power
SJT - Amphenol Ltd
Environmentally-sealed and corrosion-resistant with a wide operating temperature range, the SJT series is the ideal solution for military aircraft. You can download all the information you need below. If you need technical specifications, 3D models or further information, visit our Resource Hub.
Understanding Cold Temp, Bend, & Impact Ratings for Industrial Cables
However, in extreme cold environments, such as Arctic mining operations or high-altitude locations, cables with cold temperature ratings of -50°C (-58°F) or lower are often necessary.
Unmanned Systems - Amphenol Ltd
Engineered for High Voltage and High Current systems in E-Flight, E-VTOL and hybrid applications.
Rhino Guard - Amphenol Ltd
Single Pole TALON high power touch-protected contacts; Addition of two High-Voltage Interlock Loop Sprung Contacts; Creepage & clearance distances and insulators designed for high voltage; Designed for advanced safety critical applications; HVIL ensures safe connection and disconnection of high voltage equipment
HDM - Amphenol Ltd
Small and lightweight, the HDM is designed to allow multiple Fibre Optic Cable assemblies to be connected without need for in-line adapters. You can download all the information you need below. If you need technical specifications, 3D models or further information, visit our Resource Hub.
News & Insights - Amphenol Ltd
Raptor High Voltage High Altitude Interconnect; Rhino. Rhino High Power 38999 Derivative Connectors; Databus. Databus High Density MIL-STD-1553B Data Transmission Connectors; Fibre Optic. Fibre Optic High Speed Data Interconnect; Rectangular Connectors. SERIES; Rhino. Rhino High Power 38999 Derivative Connectors; Cable Assembly. SERIES; Stingray
Lamp Thread Adaptor – BP1 - Amphenol
If you need technical specifications, 3D models or further information, visit our Resource Hub. Need additional products from our Amphenol portfolio of products? We have access to a wide variety of innovative solutions, please contact us for a quote.