Search Results for high current low voltage connector hirose
EU RoHS II CoC - amphenol-aerospace.com
TVS06RF‐13‐98PA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
Recessed pins in this 100% scoop-proof connector minimize potential contact damage. • Versitile: Mates to standard D38999 plug connectors (D38999/26). ... high speed. Contact Amphenol for more information. FEATURES & BENEFITS: OPTIONS: BULKHEAD FEED-THROUGHS 38999+ CONNECTORS
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Amphenol All Sensors Products | All Sensors
Pressure Max: Units: MBAR Operating Temperature:-25 to 85 C Supply Voltage: 5 VS Honeywell PN: Supply Voltage: 5 VS
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Ampehnol All Sensors Products
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KE3.5 Vertical W/Flange DIP type: 3.5: 2*2P-2*24P : KExx1250xxxxG: Please refer to the pdf file. The website drawing is for reference only.
VF5.08 Vertical Close High type - anytek.com.tw
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and connector. 请使用高版本的浏览器 ... VF5.08 Vertical Close High type. Download 3D drawing. Product description: VF5.08 Vertical Close High type: 5.08: 2*2P-2*18P: VFxx53500000G: Please refer to the pdf file. The website drawing is for reference only.
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6161SxH-25PSx ...
2.1 current rating: 120 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840
PRODUCT DATA DRAWING - SV Microwave
LAUNCH CONNECTOR WITH Ø.008 LAUNCH PIN. Title: SF3321-60040.PDD Author: SV_MICROWAVE\pdm (PDMH1) Created Date: 7/11/2019 11:31:14 AM ...
Σειρά πέντε - Σειρά 38999 | Amphenol Socapex
Η σειρά συνδέσμων mil-dtl-38999, η οποία εισήχθη τη δεκαετία του 1960, αναδείχθηκε ως μια επαναστατική στρατιωτική λύση, η οποία διακρινόταν για τις συμπαγείς επαφές και τα βελτιωμένα σχέδια εισαγωγής.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
TV - Integrisana Backshell - 38999 serija | Amfenol Socapex
TV / 38999 konektor sa integrisanom pozadinom Amphenol Socapek je veoma svestrano rešenje koje je pogodno za konektore MIL-DTL-38999 serije III i serije I. Dostupan je na utikačima i posudama, pružajući kompletan, sve-u-jednom proizvod koji štedi vreme tokom reda i instalacije. Integrisana pozadina ovog konektora uključuje mehanizam za stezanje pletenice (metalni Band-it) koji ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
2M801-033-07M13-37SA YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1644-6001 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
CUSTOMER OUTLINE DRAWING - Amphenol
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are: