Search Results for high density surface mount connector vs. compression connector
Learn About Connector Termination Styles - Amphenol CS
Surface Mount Termination (SMT) With this technology, the connectors are mounted directly on top of the PCB. The connectors are either soldered manually in place or a reflow/wave soldering method is used to hold them in place.
PCB Connector Basics - SV Microwave
• Space-saving multi-port connectors provide higher density. • 2, 4, and 8-port SMPM, SMPS and Mini-D RF connectors are immediately available through distribution. • Design and configure your own Multiport Harness with SV’s Humboldt Builder. • PCB connectors with built-in thru-legs offer a strong mechanical bond when soldered.
PCB Connectors - SV Microwave
These solutions include the 30° Solderless Compression Mount Connectors, which deliver edge launch performance anywhere on the board; Edge Lock Connectors, which feature tapered pins to hold connectors firmly to the PCB during reflow, eliminating the need for complex fixturing; and Pre-Tinned Connectors, which prevent gold embrittlement risk ...
Solderless PCB Connectors - SV Microwave
SV’s Solderless PCB Connectors span several different styles, including Surface Mount Connectors in both Standard Compression Mount and LiteTouch product lines. SV’s Edge Launch Connectors are offered in a variety of form factors such as Standard, Reduced Flange and Low Profile.
Board-to-Board Signal Connectors - Amphenol CS
The single-piece, small footprint Compression Type Surface Mount Connectors by Amphenol enable seamless connection between PCB modules or between a PCB and an electrical module. The 0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board connectors by Amphenol are also engineered with a space-saving design.
Compression Connectors | Server & Storage | Amphenol
Amphenol Communications Solutions offers compression-type surface mount connectors to provide power and signal connection between either two PCB modules or one PCB and an electrical module. The single-piece small footprint solution brings cost and space savings to the design of smaller and more economical consumer electronic devices.
High Bandwidth | High Density Solderless Multicoax, Connectors, & Sockets
With ICFP, test engineers and reference design engineers can implement the shortest, fastest, compression mount connector technology on the planet to probe multiple signals simultaneously. • 40 GHz+ IC footprint probing • Less expensive and more robust than planar probes • Quicker and easier probing through guided alignment • No more breaking of...
Board-to-Board - SV Microwave
parallel RF printed circuit boards (PCB) using RF connectors. This document will focus on making a B2B connection using SV’s SMP and SMPM series connectors. This configuration consists of two PCB surface mount male connectors and a female-female adapter, or “bullet”. Some of the key terms for defining this connection include: A. Top RF PCB
MEG-Array® | Mezzanine Connectors | Amphenol
The MEG-Array ® Mezzanine Connector system provides the high density and high-speed benefits of a large array supported by the reliability and low costs of standard surface mount PCB assembly. 1.27mm x 1.27mm array of discrete circuit contacts allows flexible ground distribution to optimize high-speed signal integrity at speeds up to 32Gb/s.
CA Series CA Series Connectors & InterposersConnectors & Interposers
Ardent’s CA Series™ high performance 32 Gbps+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high speed backplane, mezzanine, edge card, and optical at a 0.4mm pitch in a pure vertical interface – no offset required. Reliable
D-Sub High Density Board-Mount Connectors - Amphenol CS
Amphenol's D-Sub High Density Board-Mount Connectors, based on the compact-D form factor, complete your board and system designs by providing high-density and high-speed interfaces.
30° Surface Mount PCB Connectors - svmicrowave.com
The 30° Surface Mount PCB Connector, however, can be positioned anywhere on the board (Figure 3), enabling closer proximity between components, minimizing lossy PCB-based transmission and enhancing RF performance compared to traditional surface-mount connectors.
CA Series Connectors Catalog High Speed | Compression Mount
Ardent’s CA Series™ high performance 32 Gbps+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface – no offset required.
Reflow Stable PCB Connectors - SV Microwave
To combat this issue, SV Microwave has developed a suite of Reflow Stable PCB Connectors that feature either a glass or epoxy seal as the dielectric material. The dielectrics in this product line exhibit minimal change in volume with respect to temperature. Figure 1: PCB Connector with PTFE tilting and lifting of board during reflow.
Input Output | Connectors | Amphenol
HIGH DENSITY D-SUBMINIATURE CONNECTORS Available in various sizes up to 78 positions Endures temperatures...
Data Centers Market Brochure | Amphenol
Amphenol's high density power connectors, bus-bar interconnects, and cabled solutions effectively enable these power distribution units to help power up the entire Data Center.
SMP and SMPM PCB Connectors | High-Density Thru-Hole and Surface Mount ...
SV has just released a new line of high-density thru-hole and surface mount connectors. These connectors are ideal for high frequency printed circuit board applications where precision is key. Current configurations include male interfaces in the SMP and SMPM series.
Test & Measurement - Amphenol CS
Versatile 50 ohm threaded connector series available in various PCB and cable-mount configurations provide lightweight, compact and vibration proof option. High-strength designs are ideal for harsh environments. Full range of in-series, between-series and tee coaxial adapters for all standard connector interfaces.
Mezzanine Connectors | High Speed Board-to-Board Mezzanine Products ...
Amphenol ICC's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
Solderless Male Edge Launch and Compression Mount Connectors | SV Microwave
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board.