Search Results for high revolutionary
LUMINUS - Amphenol PCD
High Speed shells are a single piece housing, impervious to humidity and dust, further enhancing clean, crack free operations over the full operating temperature and environmental conditions. Luminus High Speed Type Page Inline Plug 7 Inline Receptacle 16 Jamnut Rear Mount 26 Jamnut 29 Square Receptacle 33 Oval Receptacle 38 Circular Receptacle 40
Model 353B16 | PCB Piezotronics
Model 353B16:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 top conn.
R-SATA - Amphenol Socapex
Supported high-speed protocols Benefits Features Markets C5ISR Peripherals connections Electronic storage systems • •Combo 22 pin R-SATA contact arrangements (two differential pairs, 3 ground) • Intermountable with standard SATA connectors • Footprint compatible with 3M SATA connectors • Resistant to shock, vibration & fretting corrosion
BT HIGH-TEMPERATURE CONNECTORS - アンフェノールジャパン ...
BT HIGH-TEMPERATURE CONNECTORS BT-M firewall electrical connectors were specially designed for service where high-temperature performance and direct exposure to flame are prevalent. It is important to note that the BT-M series is divided into two categories. The first category, BT-M, utilizes a MS-R type silicone
Model 353B13 High frequency, quartz shear ICP® accel., 5 mV/g, 1 to 10k ...
High frequency, quartz shear ICP® accel., 5 mV/g, 1 to 10k Hz, 10-ft integral cable Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
UTCAR0111003SR | HSBRIDGE+ | Amphenol
Amphenol is one of the leading manufacturers of Automotive connectors Contact us today for more details of HSBRIDGE , part number UTCAR0111003SR
Coach™ Magnetic Mount Multiband LTE MIMO, WiFi 6E Antennas with High ...
RF system efficiency – High performance, low loss cable and high quality connectors; Superior out-of-band rejection – Proprietary filtering design allows wideband coverage for all GNSS frequencies; Withstands severe environmental conditions –IP67 compliant design protects against water or dust ingress
RJE491881411 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE491881411.
R509 Low-High Chirp, 3kW, w/ FB, No Connector, DT
The single, high-frequency ceramic operates at any frequency between 130 and 210 kHz and has a narrow, 8° to 4°, beam, delivering amazing target resolution and bottom detail. Features. Depth and fast-response water-temperature sensing; 2 to 3 kW of power for exceptional deep-water performance;
Networking Solutions For Modern Communications Networks
Amphenol Broadband Resource Portal We’re committed to making sure you get the job done right. Amphenol Broadband Solutions is staffed with a dedicated team of trainers offering pre- and post-deployment support solutions to meet your team’s training requirements, reduce down time and increase knowledge retention.
ˆ HIGH VIBRATION PLUG - Amphenol Aerospace
HIGH VIBRATION PLUG PDS-229-2 18 29 32 1 8 2 1 9 7 3 5 4 6 HIGH VIBRATION PLUG The Dualok plug is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with all D38999 Series III receptacle
Amphenol CO-059BNCRBNC-001 BNC Male to BNC Right Angle Male (RG59) 75 ...
Buy 1ft Amphenol CO-059BNCRBNC-001 Cables Factory-Direct: RG59 BNC Coaxial Cable Assemblies by Amphenol combine 75 Ohm RG59/U solid coax cable with pre-terminated BNC Male and BNC Right Angle Male connectors for a reliable and flexible interface with your video equipment. Performance beyond 3 GHz is guaranteed with 95% copper braid shielded broadcast-quality RG59/U coax.
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
• High power to board interconnect in a small package • Compact footprint 15.7mm x 15.7mm • RADSOK® 2.4mm, 3.0mm & 3.6mm (35A-60A-70A) • Backplane power interface with compliant pins for power • Touchproof cover • Hyperbolic socket design ensures many points of contact • Reduces failure modes, eliminates burn outs • No threaded ...
SMPS Male PCB Surface Mount Connector, FD - SV Microwave
Design a High Density Printed Circuit Board for your Advanced Circuit Systems. Part # 3811-40006 SMPS Male PCB Solder-In Connector (.009"), FD Available Inventory: 206. 3811-40006 SMPS Connectors 3811-40006 Add to compare list Datasheet. Part # 3811-40023 SMPS Male PCB Surface Mount Connector, SB ...
109 Series Connectors | Hermaphroditic Connector
The 109 Connector line meets or exceeds the requirements of SMPTE it is used for broadcast networks, HDTV, ship-to-shore communications
Protocol Manual MH-Series with CANopen Safety
Temposonics MHSeries with CANopen Safety Protocol Manual I 4 I 3. Structure of the SRDO, position and velocity in the process data The safety relevant function of the sensor with “S02” protocol is providing the position of the target magnet along the measuring axis.
HIGH AMPLITUDE MEMS SHOCK ACCELEROMETER Revision: B - PCB
Model ACS-62 Shock Calibration of Piezoresistive High Amplitude Accelerometers Entered: LK Engineer: BAM Sales: WDC Approved: BAM Spec Number: Date: 8/8/2017 Date: 8/8/2017 Date: 8/8/2017 Date: 8/8/2017 43076 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com
Level Plus - Temposonics
MTS Sensors Level Plus® Liquid-Level Transmitters M-Series Model MG Digital Transmitter Operation and Installation Manual, Document Number 550791 Revision N (EN) 02/2016 GERMANY GENERAL: Tel.: +49-2351-9587-0 Fax:+49-2351-56491
Temposonics® E-Series EP/EL Position Sensors
Compact profile design for applications with limited spaces. Ultra low designs for external mounting; Multi-position measurement up to 8 magnets; Outputs: Analog, CANbus, IO-Link, SSI, Start/Stop
Whip Antennas MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - AMPHENOL PROCOM
Built-in high-gain, low-noise amplifier. Right-Hand Circular Polarization (RHCP). 2.85 V - 5 V supply voltage (typical 3 V). Specifications. Electrical; Model: MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR: Frequency: Tunable by cutting within : 144...175 MHz (Also applicable : 175...480 MHz) Antenna Type: Mobile whip antenna ...