Search Results for high temp liquid sealant
QWLD Connectors | Class L Connectors | High Power | Mil-Spec Type ...
Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. View Product High Power 38999 MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. ...
Model RTD602D11 Dual output, vibration & Resistance Temperature ... - PCB
Model RTD602D11 Dual output, vibration & Resistance Temperature Detector (RTD), low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, 6 conductor 10 ft integral cable (522), single point
Configurator Singles | Amphenol
Part # 310055: type: PL700RG-SC Connector: Circuit Count: 1: Contact Plating: Selective Gold: Contact Size: 20: Contact Termination: Crimp: Contact Type: Stamped ...
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
The Thermometrics Duct Temperature Sensor indicates the ambient temperature of the automatic air con-ditioner system in the passenger car. It provides high sensitivity and delivers a more accurate signal to the automatic air conditioner system, which allows for better temperature control of the HVAC system.
Sensor Overview | Amphenol Advanced Sensors
Amphenol Advanced Sensors is a single source for high-tech temperature and pressure sensors for both manufacturers and consumers. With more than 65 years experience, Amphenol leads the way in the design and manufacture of high quality sensors for temperature, gas, humidity and pressure.
Heavy Duty Omnidirectional Base Station Antennas - PCTEL
Made for harsh environments – Temperature range -40°C to +85°C; UV-stable gray fiberglass radome; Durable –hard coat anodized finish on antenna base and mounting brackets; galvanized mounting hardware; Adaptable – Movable drain plug for upright or inverted mounting; optional mount for wooden, concrete, or composite utility poles
) soot sensor
enclosed electronics by means of two high temperature coaxial cables. In conjunction with an application-specific algorithm, the DPF soot sensor measures the soot volume in a DPF filter. ... temperature-40°C 200°C Coaxial cable temperature -40°C 200°C Start-Up Time 10 seconds of power up Response Time Max 10 seconds Connector Tyco 6-pin ...
HVC 6.3mm 2 poles connector 180 - amphenol-auto.com
High voltage, high current , 6mm2 wire, HVIL Dimensional characteristics: Plug: Performance characteristics: Max. rated voltage: 600 V DC Temperature range: -40 °C To 125 °C Current Carrying Capacity: 45 A @ 85 °C Bridged in the connector CPA:Yes TPA:Yes Fire Classification:V0 Vibration Level:V2(LV215)
RFS Technologies Releases New Line of High-Performance, Rapid-Fit Air ...
Air Dielectric Cable [HCA] High Power RF Air Cable New HCA Cables 7/8" 1-1/8" 1-5/8" 2-1/4" 3" 4" 5" 5-1/2" 6-1/8" Field Installable Connectors Tools & Accessories. Cable Pressurization Dehydrators. Microwave Waveguides Elliptical Waveguides Rectangular Waveguides Twistflex Waveguides Waveguide Tools & Accessories.
Omni Antennas CXL 380-470C - amphenolprocom.com
Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Diagram and Mounting. Typical Gain and VSWR curve. Typical radiation pattern (E-PLANE) Typical radiation pattern (H-PLANE) Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No. CXL 380-470C: 100000509:
HVDC | High Voltage Connectors | Power Products - Amphenol Aerospace
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Features & Benefits: ... Temperature rating: 356 °F (180 °C) Current Rating: 365Amps; Complementary Products Request Quote.
Model 672A01 EchoPlus® Installation and Operating Manual
through a 2 kHz high pass filter to provide more sensitivity for high frequency energy as found in certain bearing, gear, and other high frequency faults. EchoPlus® “wakes up” at pre-determined intervals (8 hours by default) and for each active channel (8-channels maximum) powers the sensor, measures overall vibration
n06 252 4102 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Leap | SCFF | Optical Transceivers | Integrated Solutions | Products ...
This high-speed fiber optic transceiver is optimized for multi-mode fiber at 850nm and operates effectively in a wide range of conditions: Operating temperatures from -40°F (-40°C) to 185°F (85°C) Shock: (500g;1ms) per MIL STD-883 Method 2002.4; Vibration: 20g in the 20-2000Hz frequency range per MIL STD-883 Method 2007.3
Micro HDAS - High Performance PCB Connector
Micro HDAS allows you to save space on your board while maintaining a high level of performances. Offering you PC Tail, SMT & crimp contact terminations, Micro HDAS provides a modularity to fit all your needs. High density and 1.27mm pitch : smaller, lighter & still as strong.
Model 356A15 Platinum Stock Products; Triaxial, high sensitivity ... - PCB
Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
ACU-I20-H12K - amphenol-antennas.com
Operating Temperature Range degrees -40° to +70° C (-40° to + 158° F) Storage Temperature Range degrees -55° to +75° C (-67° to +167° F) Humidity --- Up to 95%
Legacy Products | MTS Sensors - Temposonics
Software Date Version Download; M-Series Analog Outputs (MR/MC420) May 2014: 1.03 : M-Series Digital Outputs (DDA/USTD) Dec 2005: 2.01 : M-Series Digital Output (Modbus)