Search Results for high temperature alloys higher than 2300 fahrenheit
Model J357B12 High temp., miniature (2 gm), ceramic shear, charge ...
High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
Thermometrics NTC Type 95 Series Thermistors
• High sensitivity, greater than –4%/°C at 77°F (25°C) • Suitable for temperature measurement, control and compensation ... De-rated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Type EC95 Dimensions Tinned alloy 180 leads Ø 0.008 in (0.20 mm) 2.5 in (63.5 mm) nom
Model 356A33 Platinum Stock Products; Triaxial, ceramic shear ICP ... - PCB
Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit ... HT - High temperature, extends normal operation temperatures Temperature Range(Operating) -65 to +325 °F -54 to +163 ...
IMI Sensors Launches New High Temperature Charge Output Accelerometer
IMI Sensors Launches New High Temperature Charge Output Accelerometer Sensor is approved for use in hazardous locations. May 15, 2013, DEPEW, NY – IMI Sensors, the world’s largest manufacturer of industrial vibration monitoring instrumentation, such as accelerometers, vibration transmitters and switches, announced the release of EX611A20 with 10 feet of integral hard-line cable terminating ...
High Temperature Sensors – HT Series - Wilcoxon Sensing Technologies
Ideal markets and applications for high temperature accelerometers include pulp and paper plants, dryer section of paper machines, steel manufacturing, power generation plants, metals processing. Typical users include reliability engineers, maintenance departments, vibration analysts, instrumentation engineers, system engineers, and operations ...
High Temperature Series Five Connectors | Mil-Spec Type Circulars ...
Built for applications with higher temperatures such as hypersonic weapon systems, small module nuclear reactors, space launch vehicles, and other advanced aircraft, these high-heat connectors are built to operate under temperatures up to 572 °F (300 °C) for longer durations, with continuous duty at 500 °F (260 °C) assured. Using proven ...
High Temperature ICP ® Accelerometers - PCB
High Temperature ICP ® Accelerometers. PCB ® offers specially designed and tested ICP ® accelerometers for conducting vibration and shock measurements under demanding environmental conditions of up to 356 °F (180 °C). These sensors combine proven quartz and ceramic shear sensing technology with specialized, built-in microelectronic signal conditioning circuitry to achieve dependable ...
Instrumentation for High Temperature Environments - PCB
The high temperature ICP® accelerometers are capable of withstanding continuous temperatures of 325 °F (162 °C). For applications that exceed those temperatures, IMI Sensors has a variety of charge accelerometers with integral ICP® amplifier that can operate at 900 °F (482 °C) and charge mode accelerometers that can operate at 1200 °F ...
HIGH FREQUENCY INDUSTRIAL ICP® VELOCITY SENSOR - PCB
VO622B01 HIGH FREQUENCY INDUSTRIAL ICP® VELOCITY SENSOR Revision: B ECN #: 53241 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/in/sec 3,937 mV/m/sec [1] ... Temperature Range -65 to +250 °F -54 to +121 °C Temperature Response See Graph See Graph [4] Enclosure Rating IP68 IP68 Electrical
D-Subminiature High Power Series | Peripheral I/O Connectors - Amphenol CS
Amphenol's high power D-Subminiature High Power Series connectors with *75A current rating is available in cable (Solder/Crimp) and board versions. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Minitek® Pwr 3.0 | High Current Connector - Amphenol CS
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE. Minitek ® Pwr 3.0 High Current Connector (HCC) is designed for power applications with a current rating of up to 12A per contact and a wire gauge range from 16AWG to 30AWG for Wire-to-wire and Wire-to-Board applications. It is available in 2 to 24 circuits for dual rows and 2 to 12 circuits for single rows.
Cold Temperature Cables - TPC Wire
TPC’s cold temperature cables can keep up with your operations in the most extreme climates, with temperatures as low as -70 degrees Celsius. Learn more. ... Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact.
2M Series Performance Specifications - Amphenol Aerospace
Operating Temperature -65° C. to +175° C. Immersion, Mated 1 meter water immersion for 1 hour (2M803 Series splash proof only) Magnetic Permeability 2.0 μ maximum MATERIALS AND FINISHES Aluminum Shell, Barrel, and Coupling Nut Aluminum alloy 6061 T6 Stainless Steel Shell, Barrel Coupling Nut Passivated Stainless Steel, 200° C
High Power 5015 Connectors with Advanced Contacts
High Power 5015 connectors are based off of MGT-5015 and Matrix 5015 while utilizing Radsok and Temper-Grip high current & high temperature socket contacts Products ... Proven design utilizing a stainless steel napkin ring to prevent the beryllium copper tines from “relaxing” at higher temperatures and maintaining a greater area of true ...
Cryo-Seal Hermetic Connector Series - Amphenol Aerospace
They are built to retain contact-to-contact sealing in temperatures as low as -319 °F (-195° C). Temperatures falling below -85 °F (-65 °C) typically leaves one at risk of losing the pin-to-pin environmental seal and/or having cracked elastomeric components leading to electrical shorting.
amphe-rxs-radsok-amphenol-industrial
locking features, blind mating, HVIL, temperature, and vibration levels. We can also design a housing and latching system to accommodate high mating cycles, as in a replaceable/swappable battery application. Using Amphe-RXS will provide cost, time, and space savings while giving all the features and reliability required for each battery system.
Thermometrics Thermistor Stability Benchmarking (5)
occupant area being cooler or warmer than the desired setting. Application SpotlightApplication Spotlight ... after 1000 hours at elevated temperature 100°C, the higher NTC stability at the operational temperature at ... for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high ...
News - Amphenol Aerospace Launches AP-93 Plating, a 1,000 Hour Alt-to ...
AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F). AP-93 also meets a 200°C temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors.
High Voltage Connectors | Products | Amphenol Aerospace
The High Voltage 38999 Series was developed as a solution for all-electric power requirements on commercial aircraft and urban air mobility vehicles, or eVTOLs. They are rated for up to 1200 VAC / 1500 VDC* to remain partial discharge free at 50,000 ft. Standard D38999 Series III shells are used and Dualok plugs are available for increased ...