Search Results for hikvision камера ip
General Technical Information - CONEC
There are four degrees of classification for connectors as to the expected pollution. The following download provides an overview!
R-Series V RM5 - Temposonics
Discover the latest generation of R-Series V RM5 high-performance sensors with robust stainless steel housing. IP68/IP69 protection classes for long-term position measurements in demanding environments. Corrosion-resistant and powerful even in dusty conditions. Water resistant. Quick replacement in the housing saves time and costs.
IP67 USB - CONEC
CONEC IP67 USB connectors are available in the version’s inline coupler, cable connector and patch cable. Matching protective caps ensure the IP67 degree of protection even when the interfaces are not plugged.
IP67 Fiber Optic LC Duplex & adapters - CONEC
In addition to IP67 RJ45 and IP67 USB, CONEC also offers ODVA-compatible IP67 fiber optic connectors for harsh indoor and outdoor environments in the 17 series. The system is based on a bayonet locking housing with integrated LC Duplex Connectors and Adapters.
Product Data Sheet - Temposonics
Absolute, non-contact sensing eliminates wear, and guarantees the best durability and output repeatability. FEATURES. Linear, Absolute Measurement. LEDs For Sensor Diagnostics. Superior Accuracy, Resolution down to 2 µm. Non-Contact Sensing Technology. Linearity Deviation Less Than 0.01% Repeatability Within 0.001%
Single Pair Ethernet IP67 Circular Push-Pull Connectors and Cables ...
Amphenol's Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s.
IP68 and IP67 Waterproof Cable Assemblies and Interconnects - SV Microwave
Ingress Protection (IP) ratings are essential for understanding how well electronic components are protected from environmental factors. An IP67 rating ensures the product can resist water intrusion when submerged in up to one meter of water for 30 minutes.
Fiber Optic Connectors | Products - Amphenol
CONEC IP67 Fiber Optic LC Duplex connectors offer secure and fastest option for data transmission. Suitable for industry with standard LC interfaces according to IEC 61754-20. Protection class IP67/IP68 Available as Single Mode (SM), Multi Mode (MM) and APC Single Mode (APC-SM).
IP67 (Boot Style Hood) | Input Output Connectors | Amphenol
Cost effective, easy to install IP67 flexible sealed boot for Harsh Environment or standard I/O connectors, can be used with standard plugs/cables. Have any questions? Talk with us directly using LiveChat.
Gost Apparition Control Unit with Security, Gost Watch - Gemeco
The new GOST Apparition Security, Monitoring & Surveillance Package includes everything that the GOST Apparition SM comes with as well as the NEW GOST Watch HD XVR “Next Generation all in one” video recording system that can accommodate up to eight 1080P HD or analog cameras over coaxial and/or ONVIF protocol IP cameras and save up to 3 ...
Product Data Sheet - Temposonics
Sealing: IP 67** Sensor rod: 304L stainless steel Operating pressure: 350 bar static, 690 bar peak (5000 psi static, 10,000 psi peak) Mounting: Any orientation. Threaded flange M18 x 1.5 or 3/4 - 16 UNF-3A Typical mounting torque: 45 N-m (33 ft. - lbs.) Magnet tyes: Ring magnet, open-ring magnet, or magnet
IP67 Power Bayonet - CONEC
With the IP67 Power Bayonet series, CONEC offers a power connector variant in addition to data and bus connectors in its range of IP67 connectors with bayonet locking.
IP67 Product Series Cutsheet 040721 - amphenolrf.com
These products provide strong protection to secure against anything that may compromise system performance. TNC and RP-TNC connectors operate at 50 ohms and utilize the familiar threaded interface which ensures mating stability and reliable electrical performance.
IP67 HD-BNC Jacks, 50 Ohm - amphenolrf.com
IP67 HD-BNC connectors utilize the trusted bayonet-style positive locking mechanism for easy installation and secure mating. This interface is available in a number of both 50 and 75 ohm configurations including straight and right angle versions for both PCB and cable mount, and feature a closed entry interface.
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 ... - Amphenol RF
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 3 M (118.11 Inches) RoHS (EU). Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
IP67 D-SUB Connectors - CONEC
CONEC offers a large portfolio of water resistant D-SUB connectors and hoods with IP67 protection for these applications. The series are characterised by special sealing measures on the connector as well as on the sealing frame, the use of high-quality materials and a particularly robust design.
ACU-I20-H12K - amphenol-antennas.com
IP Rating --- IP65 Housing Material, Color --- Aluminum, Aluminum Weight g (oz) 461 (16) Dimensions mm (in) 190 x 145 x 30 (7.5 x 5.7 x 1.2) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
B ATV06-38S*-Sx A8 - Amphenol Sine
2.6 ip--classÿˆip68 & ip69k (mated condition). 2.7 mating cycles durabilityÿˆ500 cycles. 2.8 rohs compliant. 3. all dimensions are for reference use only. 4. part number and wire rangeÿˆ dust cap p/n pl000762 (sold separately) 42.4 50.9 p 30.8 (see table) p detail p 6x power 32x signal "*"denotes key way.
CONEC SlimCon IP67 D-SUB lpd - CONEC
Space saving Standard IP67 D-SUB – CONEC SlimCon. The IP67 CONEC SlimCon connector series are available in housing sizes 1 to 3 as male and female. Due to their small size and one-piece zinc die-cast housing, they are ideally suited for industrial and harsh environments.
10I014 003 1
IP 65 (in mated condition) Mechanische Lebensdauer Mechanical operations >500 Steckzyklen >500 mating cycles Kontaktträger + Gehäuse Contact insert + housing Polyamid Polyamide Kontaktoberfläche contact plating versilbert oder vergoldet silver plated or gold plated Dichtungen Gaskets Neoprene Anschlusstechnik Type of termination