Search Results for hills physicians payer id and address
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
address, etc., are not supported by the NPA 201’s interface. In I²C-High Speed Mode, a command consists of a fixed length of three bytes. Figure 3 - I2C Read Data S SlaveAddr 1 A Status N P read Read Status (I2C Read) S SlaveAddr 1 A Status A read Read Data (I2C Read) S SlaveAddr 1 A Status A BridgeDat <15:8> read A BridgeDat <7:0>
SIM3EK0816SCP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #16 Tin-plated with Lead Polarization C Serie3 Fluorinated silicone
Thermal Overcurrent Circuit Breakers 2-5000/2-5700-
Thermal Overcurrent Circuit Breakers 2-5000/2-5700-... Issue D www.e-t-a.de 2 - 101 2 Description Typical applications Ordering information Preferred types Technical data
Battery Isolation Switch E-1073-437 - el-cab.com.pl
Battery Isolation Switch E-1073-437 2 www.e-t-a.de 1646 2 Features l Multiple functions in one unit - High performance circuit breaker providing battery and cable protection from overloads and short-circuits.
Module Gigabit Socket With peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Video Solutions People Counting Fleet Management On-Board Systems
Video Solutions People Counting Fleet Management On-Board Systems Derovis GmbH Phone: +49 (0) 30 515 932 - 100 Mail: contact@derovis.de www.derovis.de Video output 1 x PAL (720 x 576 px) Single and multiview of all camera signals. Freely configurable manual, automatic or event controlled screen switching
Electronic Circuit Protector ESX10-TB-101-DC24V-16 A
www.e-t-a.de Electronic Circuit Protector ESX10-TB-101-DC24V-16 A 1646 1 4 Operating data Operating voltage U B DC 24 V (18...26.4 V) Current ratings I N fixed rating: 16 A Standby current I
Coach Multimedia Solutions - el-cab.com.pl
6 7 Coach Infotainment series Zwei getrennte Lautstärkeregler für Cockpit und Cabin Schneller Zugriff auf wichtigste Bedienmenüs Visuelle Anzeige des ausgewählten Modes (LED)
ASRN2A12S - Amphenol Air LB
Receptacle ASR panel mounting Metallized 10 socket contacts size 22 (A1) Polarizing 2
Voltage Compensated, Media Isolated, High Pressure Sensors
Recommended O-Ring Type A: 0.472 in (12 mm) ID x 0.059 in (1.5 mm) wall Type B: 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Notes Performance Parameters 500, 1,000, 3,000, & 35,000 psi (Note 1,8) Full Scale Output mV 99 100 101 2 Linearity%FSO 0.1–0.350.35 3 A Hysteresis and
Long flanged Receptacle monomodule With color coding plate With non ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SIM2B24D011 - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Philippines - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.