Search Results for hive aviation connector
FS34 - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International has solutions and we specialize in fiber optic systems. Contact us now!
Sustainable Environmental Policy | Amphenol Socapex
Amphenol Sustainable Environment Policy. At Amphenol, we believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our shareholders.
ROHS Compliance - Amphenol Socapex
RoHS introduce environmental responsabilities for manufacturers. Amphenol Socapex is strongly involved in complying with RoHS directive, and in satisfying its customers requirements.
Amphenol-Air LB | PRODUKTPASS | SIAL
You can structure your PCB plug connectors in accordance with your requirements like a modular system with the SIAL series. Its modular structure can realize various contact combinations in one plug connector. PCB signal contacts with straight or 90 deg. angled solder rods, coax contacts #12 or #16.
Signal contacts - Amphenol Socapex
back Commercial Aviation. Comair avionics; Comair airframe; Power Distribution; Industry. back Industry. Rail Mass Transit (RMT) Energy ; Entertainment; Space; ... EN3645, EN4165, 2M, 387TV connectors for video applications. See product High speed contacts 75 Ohms HD Coaxial Contacts Coaxial contacts for D38999,EN3645, EN4165, 387TV connectors ...
RJF TV Cat5e, Cat6, Cat6A - Rugged Ethernet, USB & Display connectors ...
The Amphenol Socapex RJF TV rugged Ethernet connector series is a range of high-performance connectors that are designed to provide robust and reliable Ethernet connectivity in harsh and demanding environments. Available in Cat5e, Cat6, and Cat6A variants, these connectors are suitable for a wide range of applications, including military, aerospace, industrial, and transportation.
BNC Connectors - Amphenol RF
BNC connectors are miniature, lightweight and reliable. 50 ohm BNC and 75 ohm BNC connectors are available in configurations ideal for commercial and military-grade applications. A full line of printed circuit board (PBC) receptacles, bulkhead receptacles, reverse-polarity connectors, resistor terminations, and other accessories complement the ...
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
Additional, composite connectors features include: Lightweight - 17%-70% weight savings; Increased Corrosion Resistance-olive drab cadmium (175°C) and electroless nickel plating (200°C) both withstand 2000 hours of salt spray exposure; Durability-1500 couplings minimum (in reference to connector couplings, not termini)
Commercial Aerospace | Markets - Amphenol
In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. ... Type C001 and Type C002 approval for secure data transmission in all defense, marine, aviation and industrial applications. Approved for data connectors up to CAT6A as per ...
7161.31 - amphenolprocom.com
7161.31 - amphenolprocom.com
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
Amphenol Fiber Systems International (AFSI) manufactures a complete ...
fiber optic cable assemblies & connectors in the world. Visit AMAO at amphenolmao.com. Features & Benefits: •Hermaphroditic Design for Versatility - Enables multiple TFOCA-III® plug assemblies to be daisy- chained •Removable End Cap - Allows for easy field maintenance and cleaning •6 and 24-Channel Connector Design - Ideal for high
Rectangular Micro Modular Series - Amphenol Canada
Amphenol’s Rectangular Modular Micro Series is a low-profile, high-density rugged connector that fills the gap between the Micro-D (MIL-DTL-83513) and D-Sub (MIL-DTL-24308) product lines. Designed to meet the harsh environments of the Aerospace, Defense and Industrial markets, the unique modular insert design allows for a wide variety of insert arrangements combining signal, power and RF ...
Model 478B05 | PCB Piezotronics
Electrical Connector (Output, scope) BNC Jack: BNC Jack: Electrical Connector (DC Power Input) DIN Jack: DIN Jack: Size - Depth: 11 in: 28 cm: Size - Height: 6.3 in: 16 cm: Size - Width: 2.4 in: 6.1 cm: Weight: 2.0 lb: 908 gm * All specifications are at room temperature unless otherwise specified. Accessories.
VOLTARIUS - Amphenol Aerospace
Voltarius is a high power interconnect optimized for higher voltages. This connector series was designed to provide performance up to 1000Vdc and 450A with proven RADSOK® technology. It also provides essential safety features such as interlock circuitry and a secondary locking mechanism. PDS - 327
Battery Connectors | Products - Amphenol
Amphenol offers customized battery or charger connectors and terminals meeting general industry standards. These connectors are available in various pin configurations and connector sizes to suit a wide range of applications including cordless power tools, battery charging connections for E-bikes, lawnmowers, and robotic vacuum cleaners.
Naval Defense - Amphenol Socapex
naval defense The technical challenges of interconnect systems. Compliance with Military Standards: Many defense naval projects require compliance with specific military standards, such as MIL-DTL-38999, which impose stringent requirements on connector performance and durability. Electromagnetic Interference (EMI): EMI can be a significant issue in naval vessels due to the presence of various ...
Harness rework & adaptation - Amphenol Socapex
Support customer : To take measures on the customer's system for a better integration of the harness. To define the right definition, connection orientation, flexibility, protection of the harness.
DISTRIBUTION ORGANIZATION - Amphenol-Air LB
Aviation +49 (173) 602 71 84 [email protected] Dominique Gross: Director of Sales and Marketing +49 6831 9810 13 [email protected] Matthias Ossowski: Application Engineer Harnesses +49 152 0686 1431 [email protected] Florian Angerer: Account Manager +49 152 07524506 [email protected] Jens Hädrich: Account Manager North of Germany +49 173 322 85 07
Model 356A17 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Female: 5-40 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A145: