Search Results for hive aviation connector
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
Model 66213RPZ1 | PCB Piezotronics
Model 66213RPZ1:Low cost embeddable accelerometer, 3-wire, MicroPower, 100 mV/g, TO5 housing, positive output, header pins
Model 333B42 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90:
Model 422E53 | PCB Piezotronics
Electrical Connector (Input) 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connector (Output) BNC Jack: BNC Jack: Size - Diameter: 0.52 in: 13 mm: Size - Length: 3.4 in: 86 mm: Weight: 1.15 oz: 32.7 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Datasheet.
Model 123B21 | PCB Piezotronics
Model 123B21:Rocket motor ICP® pressure sensor, 250 psi, 20 mV/psi, Helium bleed, water-cooled with safety wire holes and replaceable cooling tubes.
Model 3741F122G | PCB Piezotronics
Electrical Connector: Integral Cable : Integral Cable : Electrical Connection Position: Side: Side: Cable Termination: Pigtail Ends: Pigtail Ends: Cable Type: 010 4-cond Shielded: 010 4-cond Shielded: Cable Length: 10 ft: 3 m: Mounting: Through Holes (2) Through Holes (2) * All specifications are at room temperature unless otherwise specified.
Home - Amphenol Australia
Home - Amphenol Australia
SMPS SERIES - アンフェノールジャパン株式会社
SV Microwave offers a complete line of SMPS connectors. The SMPS connector utilizes the same great features of the SMP and SMPM connector series in an even smaller package. The SMPS series is ideal in applications where density is of the utmost importance. Impedance 50Ω Frequency 100 GHz VSWR 1.10:1 to 26.5 GHz typ.; 1.25:1 to 65 GHz typ.
Model HT426E01 | PCB Piezotronics
Electrical Connector: BNC Jack: BNC Jack: Mounting Thread (Microphone to Preamplifier) 0.4606 - 60 UNS: 11.7 mm - 60 UNS * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ERC-16: Calibration of ICP® microphone preamplifier: 1: Product Documents. Datasheet.
Amphenol-Air LB | PRODUKTPASS
Newsletter. Remain in touch with Amphenol-Air LB: Simply register for CONNECTED - our free newsletter. It will regularly deliver interesting information about our products, interesting applications and news of our company.
Model 357B04 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 081B05:
Model 214B | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A82: Assembly lubricant (for Series 201-207 force rings) 1: 081A14:
Whip Antennas MU 23-3-X - amphenolprocom.com
XP4-mount: Permanently attached 4 m low-loss RG 58 cable terminated with FME-connector. Specifications. Electrical; Model: MU 23-3-X: Frequency: 23 cm amateur band : 1240 - 1300 MHz: Antenna Type: Collinear mobile antenna: Max. Input Power: 40 W: Polarisation: Vertical:
Model 426A07 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Mounting Thread (Microphone to Preamplifier) 0.2244 - 60 UNS: 5.7 mm - 60 UNS * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ERC-16: Calibration of ICP® microphone preamplifier: 1:
4.3-10 Connectors - Amphenol RF
4.3-10 connectors offer the same, robust design as 7-16 connectors but are smaller and up to 40% lighter, allowing for much more dense, lighter weight applications. These designs are IP67 compliant when mated to protect against dust and water ingress for outdoor applications, and provide excellent VSWR performance up to 6 GHz.
APXVTMTY15AB_MQ-C-I20 - Amphenol Antenna Solutions
TDD 8T8R Antenna, X-Pol, 1.6m, 2300-2690/3300-3800MHz, 90deg unit beam, MQ4/MQ5 Connectors, Integrated RET
Amphenol-Air LB
The connector has a zinc-tin-coated and electrically conductive shield connection system, which fully complies with the values of a cadmium-plated design in terms of corrosion resistance, conductivity and shielding capability. ** RoHS compliant to Directive 2011/65/EU + Directive (EU) 2015/863 ** REACH SVHC declaration on request. Download
CUX033X03Fxyz0 - Amphenol Antenna Solutions
Panel, 1FT, 4-Port, 33°, XPOL, (1x) 696-960 | (1x) 1695-2700 MHz, Fixed Tilt
6-Port Antenna
Connector 1-2 3-4 5-6 Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt 0-10° 0-10° 0-10° Dimensions 2580 x 349 x 128 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Model 1380-01A | PCB Piezotronics
Model 1380-01A:PCB L&T Rod End Load Cell, 500 lbf (2.2 kN) rated capacity, 50% static overload protection, 3/4-16 male & female thread, aluminum co