Search Results for hive rj45 aviation connector
Promi - Connecteurs fibre optique - Amphenol Socapex
Promi est un adaptateur/prolongateur optique compact qui offre une installation et une maintenance faciles dans des espaces réduits. Il peut être utilisé sur des cordons de raccordement existants, ce qui le rend idéal pour les applications dans l'avionique militaire, les véhicules au sol et les communications sur le champ de bataille. La solution Promi est conforme à la norme EN2591 et ...
Technical Support - Amphenol Aerospace
Please provide a detailed description and include part number, part markings, and mating connectors. If you have a part number, please describe your question in detail. If you don't have a part number, please fill in below. What type of environment is the connector being used? Indoors
Distributors | Support | Amphenol Aerospace
Amphenol Aerospace's Distributors. Phone : +420-493-766-111 Fax : +420-493-721-107 Podlevínská 518 507 91 Stará Paka
Connector Hardware Compatibility of Cadmium and Dissimilar Metal Finishes
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/ExtGState >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/MediaBox[ 0 0 612 792] /Contents 4 0 R/Group ...
Amphenol Aerospace
PDF-1.2 %âãÏÓ 87 0 obj /Linearized 1 /O 89 /H [ 581 240 ] /L 1898190 /E 32213 /N 12 /T 1896332 >> endobj xref 87 9 0000000016 00000 n 0000000526 00000 n 0000000821 00000 n 0000001042 00000 n 0000001150 00000 n 0000001170 00000 n 0000001193 00000 n 0000000581 00000 n ...
Media Library - Amphenol Canada
Micro-D Connector Products Micro-D Connectors, Strip line, Micro miniature, 100, 102, 104, 101, 110, MDCE, MBS, 105, 106, M13
安费诺(常州)电子有限公司
安费诺(常州)电子有限公司
L-1102-8.fm - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 441 0 obj > endobj xref 441 140 0000000016 00000 n 0000003999 00000 n 0000004191 00000 n 0000004330 00000 n 0000004385 00000 n 0000004440 00000 n 0000004486 00000 n 0000004541 00000 n 0000004596 00000 n 0000004651 00000 n 0000004706 00000 n 0000004762 00000 n 0000004818 00000 n 0000004874 00000 n 0000004930 00000 n 0000004986 00000 n 0000005042 00000 n 0000005098 00000 n ...
Thermometrics Coolant Temperature Sensor CTS
Thermometrics Coolant Temperature Sensor CTS
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Reduced Flange 38999 Jam Nut Receptacles
Derived connector from MIL-DTL-38999 Series III Where Small Dimensions & Lower Weight are critical … Main Features Description Markets & Applications Smaller Dimensions • Derived from MIL-DTL-38999 series III version • For Jam Nut Receptacles (TV07/TVS07) • Higher density on panel 41% average footprint surface reduction
Amphenol Aerospace
Download the high-speed contact product guide from Amphenol Aerospace.
RFM Quadrax - RFM-Serie | Amphenol Socapex
Amphenol Socapex bietet die Serie RFM, Rack & Panel Steckverbinder, an, die einen Blindanschluss ermöglichen und mit schwimmenden Befestigungen ausgestattet sind. RFM-Steckverbinder entsprechen den Normen EN45545-2 und NF F 61-032. RFM-Steckverbinder werden seit vielen Jahren von OEMs für raue Umgebungen und in Bahnanwendungen für Sicherheitssysteme eingesetzt.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
About - Amphenol Canada
Visit Amphenol MAO website for all Military and Aerospace products.
NovaSensor NPI-19 Digital I2C Pressure Sensor - amphenol-sensors.com
NovaSensor NPI-19 Digital I2C Pressure Sensor - amphenol-sensors.com
SMPS SERIES - アンフェノールジャパン株式会社
Socket D38999 Cable Contact (Size 16) Male Edge Launch Connector Pin D38999 Cable Contact (Size 16).094.164 Cable P/N .047 SF9911-60001 Cable P/N .047 9921-40001 Detent P/N SB 3811-40004 FD 3811-40003.5045 ø.080.852 ø.080 Contact SV directly to access our database of recommended PCB layouts
FAQ | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.