Search Results for hjct62-16-0622
Products - Lutze Inc.
With its product categories of cable, connectivity, cabinet, and control, LUTZE offers a comprehensive product portfolio for automated manufacturing in the automotive industry, machine and plant construction, electrical engineering, power generation and distribution, railway and traffic engineering, mining, water treatment, and much more.
Our Product Lines - Amphenol Sine
Your interconnect solutions expert for over 50 years! • RADSOK® Contacts • IP67/IP69K (in mated condition), IPXXB (unmated) • 360° HVIL/EMI Shielding • Mechanical Coding • Lever Lock Coupling System
FFC/FPC Connectors | Flex Connectors | High Speed | ZIF | Non ZIF
Modular and Flexible Product range With thousands of configurable options, we have the product to meet your performance and quality requirements.: Short Lead Time From your design to mass production, we have hundreds of products to ship in 4 weeks or less.: In Stock Our distribution partners are stocking the most popular connectors for your designs, with hundreds of products ready to ship in ...
2046-6050-23 - Model - XMA Corp
b corrected title & marking 15-0141/16/15 t.kuhn c added rohs compliant statement 17-15610/11/17 t.kuhn b c 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified apply before / after processing see notes finish: see notes inches dimensions are in inches and third angle projection. note:
Model 5302D-02A | PCB Piezotronics
Model 5302D-02A:PCB L&T TORKDISC® System, 16-bit telemetry system, 5,000 in-lb/417 ft-lb (565 N-m) rated capacity, 200% static overload protectio
High-Quality Marine Speed and Temperature Sensors - AIRMAR
Enhance your marine adventures with our speed and temperature sensors at Airmar. Explore our catalog of high-quality speed and temperature sensors designed to provide accurate readings for optimal performance on the water. From speed through water sensors to temperature probes, our products ensure precise measurements and reliable data for navigation, fishing, and more.
SOUNDEXPERT SOUND LEVEL METER - PCB
AC Output Recommended Load ≥ 16 Ω DC Output Resolution 10 mV/dB (0 to 100 dB) DC Output Time Weighting Follows SLM Setting (F, S, I) DC Output Frequency Weighting Follows SLM Setting (A, C, Z) Dynamic Range (Typical) A Weighted 17 dB to 118 dB C Weighted 19 dB to 118 dB Z Weighted 24 dB to 118 dB Power Batteries 4-AA (LR6) 1.5 V Lithium or ...
C- TYPE - Amphenol Sine
AWP-6P 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
Dubox - Product Presentation - Amphenol CS
Page 7. Dubox ® - Board-to-Board configuration. Type Base part number. Single Row TMT 75915. Single Row SMT 91601. Single Row SMT (w/ pegs) 91614. Dubox ® Vertical Receptacle Single Row
Home - Amphenol Canada
Home - Amphenol Canada
OverPass™ Cabled Backplane | High Speed - Amphenol CS
Amphenol CS offers high-speed cabled backplane solutions meeting 112G PAM4 PCIE SFF-TA-1016 standards supporting cable mating with backplane cable, press fit headers, right angle and orthogonal configurations.
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
HVC 8mm single pole connector 90 - アンフェノールジャパン ...
HVSC1P80FVX16 ( 16 mm²) HVSC1P80FVX25 ( 25 mm²) HVSC1P80FVX35 ( 35 mm²) HVSC1P80FVX50 ( 50 mm²) Socket: HVSC1P80MVX01 (M6) “X” indicates code 1/2/3/4 Mating design: Serviceable locking leg Locking assurance by CPA Operation with handle Terminal system: 1x Ø 8 mm Radsok, silver plated
Piezoresistive pressure transducer - pcb.com
3/8-24 UNF-2A threaded case 0.567 inch (14.4 mm) long/12 ±2 lbf-ft (16 ±2 Nm) Weight . 11 grams (cable weighs 9 grams/meter) Environmental. Media . Media in (+) measurand port is exposed to nickel-iron alloy, Parylene C and epoxy. Internal seals are epoxy and are compatible with clean dry gas media.
A2
Ø16.0 16.4 0.8 7.75.8 7.6 32.1 16.4 wire tie structure, can be used in need internal strain relief features a2 - added sr note. added atmh to note 210apr24 jhead dh. created date:
Keeping Connections Simple - Amphenol CS
Positions 10 to 30 2 to 16 4 to 50 4 to 50 8 & 12 PCB Terminations SMT, THT THT THT, SMT PIP, CTW THT, SMT, CTW PiP Operating Temperature-65°C to +105°C -40°C to +105°C -40°C to +125°C -55°C to +125°C -40°C to +125°C Wire Gauge (AWG)-22 ~ 26 - 22 ~ 30 22 ~ 30 Latching System Yes - Yes - - Con˜gurations Vertical, Right-Angle Double Row
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics develops and manufactures linear position sensors (linear position transducers) and liquid-level transmitters for standard and customized applications.
Model 5308D-02A | PCB Piezotronics
Model 5308D-02A:PCB L&T TORKDISC® System, 16-bit telemetry system, 20k in-lb/1,667 ft-lb(2.26 kN-m) rated capacity, 200% static overload protecti
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact [email protected] TABLE A DASH # Shell Size Code A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm