Search Results for holley 2 barrel carb
ProFin Plus - AMPHENOL PROCOM
A 2x2 MiMo LTE and WIFI multi purpose shark fin antenna for GNSS, GPS, 2G/3G/4G/5G and dual WIFI 2.4/5.8 GHz . Download . Product PDF; Dec. of Conformity; Add to quote. Description. Can be configuered as 3in1, 4in1 and 5in1; In-built 2x2 MiMo LTE antenna (617 - 960 MHz and 1710 - 3800 MHz) 2x2 MiMo Dual WiFi 2.4 and 5.8 GHz. ...
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 12 inches
Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
SOLUTIONS FOR REDUCED SPACE - アンフェノールジャパン株式会社
EN45545-2(HL3 R22 R23) 適合 NFF16-101/16-102 Exigence 2 適合 RoHS & REACH 適合 圧着ピンコンタクト EN3155-016 & NFL53-105 規格準拠 コンタクトサイズ:20、16、12、10 2適用電線サイズ:0.25mm2~6mm 1モジュールあたり最大で18芯 (コンタクトサイズ 20) 材質:
AB-CC02ML-CCBL-QE002: X-Lok Connector | Amphenol LTW
AB-CC02ML-CCBL-QE002, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
APXVBL26B2 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 19.9 19.9 22.5 23.2 24.1 First Upper Side Lobe Suppresion dB 18.5 19.5 21 19.9 18.2 Cross Polar Discrimination Over Sector dB 9 8.2 5.2 8.1 6.1 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 18.2 19 17.5 13.2 15.7 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26
SIM2B24A020 - Amphenol Air LB
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
B744VL 50/200kHz, 600W, Long Stem w/ FB, Navico Bl, DST
600 W. The B744VL is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
Equipment ¼ λ Antenna with BNC-Connector for Portable - AMPHENOL PROCOM
Model NFW 2.4 GHz-BNC Frequency 2400 - 2500 MHz Antenna Type ¼ λ Antenna for portable equipment Max. Input Power 20 W Polarisation Vertical Impedance 50 Ω VSWR < 1.7:1 Bandwidth 100 MHz Mechanical Connection(s) BNC(m) Materials Black cover POM, Black-chromed brass Colour Black (RAL 9005) Height Approx. 77 mm / 3.03 in. Weight Approx. 0.019 ...
SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
Section 363-880-802 Equipment Issue 2 Second Printing, July 2003 3638 ...
Section 363-880-802 Equipment Issue 2 Second Printing, July 2003 Telecommunications Group 3638-80 Quad Circuit & 3638-81 Dual Circuit ISDN Installation Guide GENERAL DESCRIPTION Document Purpose This document provides general, installation and testing information for the 360-80 ICB ISDN unit. This document covers model number 3638-80
20021122-00010C4LF | R,A SMT TYPE HEADER | Amphenol
The information below is for reference only. For more technical details, refer to product specification and application specification.
Circular Medical Cable Connector | Pulse-Lok Connector 380056
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 380056
main | P79 235kHz, Smart™, NMEA 2000®, DO
P79 235kHz, Smart™, NMEA 2000®, DO. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology.
Charles Replacement Door Kit 97-002467-A General Description and ...
Page 2 of 7 1 st Printing 2.2. Disassembling the Packaging CAUTION: Keep the door kit upright at all times. If the HVAC thermal system is left lying down, then the compressor oil can flow out of its reservoir, which will impair the system operation when it is turned on. It is recommended to make sure the
Millipacs ® 2.00mm Product Presentation - Amphenol CS
©2024 Amphenol Communications Solutions Millipacs® 2.00mm Hardmetric 5 • Range •All popular versions of 5 & 8 row • Housing Body •Any length contact in any position, no limitations in contact arrangements •5 (+2) row and 8 (+2) row concept •Wide body concept (15.4 mm) width • Contacts •Pin section: 0.4 x 0.5 mm •Industry’s broadest range from 3 mating contact levels and
00111960402 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 1000 Ω / ±5%
Marine Antennas CXL 2000-3 - AMPHENOL PROCOM
3 dBd (5.2 dBi) Bandwidth: ≥ 200 MHz @ VSWR ≤ 2.0 ≥ 300 MHz @ VSWR ≤ 2.5: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour:
Model 079A52 RUGGED GRID CAP FOR 0.5 INCH (12 MM) DIAMETER HIGH ... - PCB
Model 079A52 RUGGED GRID CAP FOR 0.5 INCH (12 MM) DIAMETER HIGH SENSITIVITY MICROPHONES Installation and Operating Manual For assistance with the operation of this product,
Plug Rack 2 Modules Metallic Shielded Bright nickel Polarization D Not ...
Plug Rack 2 Modules Metallic Shielded Bright nickel Polarization D Not mounted