Search Results for homested 612 plug valve 8
Newsroom-Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
High Power 5015 Connectors with Advanced Contacts
New Plug Shell Design for 10X improved durability in corrosive environments (Patent Penting) X : Radsok Contacts: Current Carrying Capabilities up to 250 Amps Per Contact: X: X: Gold or Silver Plating Available: X: X: Temper-Grip Contacts: Current Carrying Capability up to 220 Amps per Contact: X: X:
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
2-4 ghz4-8 ghz8-12.4 ghz 1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 ...
SS175 Medium Chirp, 1kW, 12° Tilt, M&M Transducer, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
Unity Gain Base Station and Marine 1800 MHz Antenna for Mounting on ...
Unity Gain Base Station and Marine 1800 MHz Antenna for Mounting on Threaded 1 DESCRIPTION The CXL 1800-1 is a 0 dBd, vertically polarized, omnidirectional rod-type base
N D I D A T E - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 9-10 Polarization XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° ...
1.0-2.3 Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm
1.0-2.3 Straight Crimp Plug Belden 1855ENH DRAKA 1014488 GEPCO VDM230ELS 75 Ohm 282138-75-10 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 282139-75 1.0-2.3 Straight PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm 282134-75
HIGH TEMPERATURE INDUSTRIAL CHARGE ACCELEROMETER - pcb.com
Size (Hex x Height) 7/8 in x 2.12 in 22.2 mm x 53.8 mm Weight 2.95 oz 83.6 gm [3] Electrical Connection Position Top Top Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Mounting Thread 1/4-28 UNF No Metric Equivalent Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm All specifications are at room temperature unless otherwise specified.
4-20 MA VELOCITY TRANSMITTER - PCB
Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size (Hex x Height x Diameter) 15/16 in x 2.20 in x 1.0 in 15/16 in x 55.8 mm x 25.4 mm Weight 4.2 oz 120 gm Mounting Thread 1/4-28 UNF No Metric Equivalent Mounting Torque 2.0 ft-lb 2.71 Nm Sensing Element Ceramic Ceramic
32405104004 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 With wave-washers 10 terminals
Other Connectors | Products | Amphenol
The series ranges from 8 to 40 contacts at 1A up to 120VDC with 0.9mm / 1.8mm / 2.7mm pitch. The connectors include mated and unmated versions and an IPx67 option. Amphenol LTW Zhaga Book 18 Compliant FLS Series OUTDOOR LIGHTING RECEPTACLES, BASES, AND DOMES The FLS Series products are compliant with Zhaga Book 18. ...
3X - PCB
DECIMALS X ± 0.8 XX ± 0.25 BB 6/17/15 ECB 6/17/15 DRK 6/17/15 3 4 9 2 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
Switzerland - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 20 M (787 ...
RF Cable Assembly BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 20 M (787.40 Inches) Downloads. 095-850-292-XXX PDF Customer Drawing (Size: 264 kb) Ruggedized BNC & TNC Cable Assemblies Datasheet (Size: 156 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
NTC Type NDM - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Microsoft Word - engineering fundamentals.doc - pcb.com
4 RS Technologies, a Division of PCB Load & Torque, Inc. 24350 Indoplex Circle, Farmington Hills, MI 48335 USA Toll-Free in the USA 888-684-2894 Fax:716-684-0987 Email:rsinfo@pcbloadtorque.com www.pcbloadtorque.com
Configurator Singles | Amphenol
Part # 340018: type: PL900SM-N Connector: Circuit Count: 3: Contact Plating: Gold: Contact Size: 12: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
mini sas hd | Amphenol Global Search | Amphenol
RF Connector SMC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm