Search Results for honda crv 6 zkušenosti
PowerLok G3 接头通用安装说明 PowerLok G3 connector General Installation ...
2-1 表面粗糙度应为6.3或更好。 2-1 Roughness of panel surface should be Ra6.3 or better. 2-2 面板与插座接触区域应该导电。 2-2 The area where the panel contacts the receptacle shall be electrically conductive. 2-3 开孔尺寸如图示,图示方向为正。
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/14-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
10-523112-82S YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
A1 RELEASE NUMBER 30/NOV/18 ROOKIE ADDED DATE CODE FEATURE 4DEC24 JHEAD ...
4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at06-12sx* plug. ( x=a,b,c,d keys, * = modifications and colors ) 6. all dimensions are for reference use only. 7 . contact size and rear seal wire range:--tommy see sheet 2 a1 release number 30/nov/18 rookie of: sh: rev: dwg no: title: rev description date revisions eco ...
MLV Series Low Voltage Pressure Sensors
6 3.45 [3.81] 0.150 (min) R- Right Angle 0.100" Configuration 0.075 1. a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0274 Rev D]))] a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f
SMPM Male PCB Edge Launch Connector, 4 Port, FD
SMPM Male PCB Edge Launch Connector, 4 Port, FD 9311-60039. 4-port design for superior performance. Elevate your RF connections with SV Microwave.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
MB10R-2255S(A54) YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
MS3476A20-39S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS - Amphenol Sine
3.6 moisture resistance: ip68 mated condition (1m of water for 24 hours). 3.7 mating cycle durability: 100 cycles 3.8 rohs compliant 4. wire specifications: components: one 12awg, pvc insulated conductor 65x30 strands bare copper. ul1015 insulation: pvc, black 600v ac/dc 5. approvals: ul type awm, style 1015.
REVISIONS - Amphenol Sine
MP10A23F-63 MS10A23F-63 12-10 4.0 - 6.0 No Gold Flash MP10A23TL MS10A23T 12-10 3.0 - 6.0 Yes Tin MP10A23SL MS10A23S 12-10 3.0 - 6.0 Yes Silver MP10A23FL MS10A23F 12-10 3.0 - 6.0 Yes Gold Flash MP10A23G5L MS10A23G5 12-10 3.0 - 6.0 Yes Gold 5µ" MP10A23G10L MS10A23G10 12-10 3.0 - 6.0 Yes Gold 10µ" MP10A23G15L MS10A23G15 12-10 3.0 - 6.0 Yes Gold ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION C DCN 41843 11 ...
6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf2912-6605 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MC1NJN0600 REV B1
2.6 DEGREE OF POLLUTION: 3 PER UL840 2.7 OVERVOLTAGE CATEGORY: III PER UL840 2.8 MATING CYCLE DURABILITY: >50 CYCLES 2.9 RoHS COMPLIANT 3. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 30.0 30.0 ø 3 1 . 6 M 4 * 0. 7 ( 4 x) MOUNTING HOLE. Title: G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MC1NJN0600_REV_B1.dwg
TOOLS AND ACCESSORIES - Amphenol Sine
QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact. Compatible to part # RX2025GE1. REQUEST A QUOTE. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. RTS12CCRR Coding color ring, Red, size 12. Compatible to part # UTS612CCRR
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
MS3476L12-8S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Amphenol
6 11 12 9 inner socket contact must butt white teflon insulator cable inner conductor must be visible in inspection hole crimp inner socket contact inner socket contact a small gap is permissible here due to component and assembly tolerances intermediate pin and insulator assembly.325 ±.010 tool crimp length inner socket contact must
MIL-DTL-38999 Connectors - Amphenol Aerospace
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912
Customer Drawing - amphenol-gec.com
11.推荐法兰盘螺丝安装扭矩 Recommended Screw Assembly Torque on Flange : 1.6~2.4 Nm 12.配对插头型号 Model No.for mating plug:PL19()-300,PL29()-300,PL49()-300,PL59()-300 Notices: 1、All non-dimensioned surfaces according to 3D-model & 2、Planeness of panel surface should less than or
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
10-552054-15S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
10-629549-260N YES KIT, CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
MP7227-DA Datasheet - SGX Sensortech
6. The MP7227-DA has been assessed to the following entity parameters: Ui: 10 V, Pi: 1.3 W, Li: 0 H, Ci: 0 F 7. The sensors have been determined suitable for Group I and Group II environments, provided no Group I dust enters the sensor, for a service temperature range of -40°C to +60°C. 8. The sensors have been assessed for internal mounting ...