Search Results for how good is snapdragon x elite
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Die dimentions (WxLxH): 2.7 mm X 3.2 mm - INa - INa + INa + INb + INa + INb - INb - INb - OUT + OUT + OUT - OUT Parameter Value Units Notes General Pressure Ranges 2.5 KPa »0.3 psi 7 KPa »1 psi Maximum Overpressure 5X rated pressure rated pressure Electrical @ 25°C (72°F) unless otherwise stated Excitation 1.5 mA 10 VDC Max Input Impedance ...
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
good dice. Warranty NovaSensor warrants its products against defects in material and workmanship for 12 months from the date of shipment . Products not subjected to misuse ... Die dimensions: 0.08 in x 0.08 in x 0.01 in (2.1 mm x 2.1 mm x 0.4 mm) P562 schematic and wirebond diagram Ordering Information Part Number:
Termination Load - amphenol-antennas.com
(Height x Width x Depth without connectors) 191 x 81.5 x 191 mm 191 x 81.5 x 191 mm 191 x 81.5 x 191 mm Weight 5.8 kg 5.8 kg 5.8 kg Connector Type (xx) 4.3/10 Male (43M) 7/16-DIN Female (DF) N Male (NM) Environmental Characteristics Operating Temperature -35° C to +55° C -35° C to +70° C -35° C to +55° C
6800400ENQv - Amphenol Antenna Solutions
Dimensions 2691 x 398 x 159 mm ELECTRICAL SPECIFICATIONS Ultra Low Band R1 Frequency Range MHz 698-960 MHz 698-790 880-960 Polarization --- ±45° Gain Azimuth Beamwidth Over all Tilts dBi 15.8 ± 0.4 16.8 ± 0.6 degrees Elevation Beamwidth 70.0° ± 4.5° 65.0° ± 5.0° degrees Electrical Downtilt 9.0° ± 0.7° 7.2° ± 0.6° degrees 0°-10°
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Die dimentions (WxLxH): 2.7 mm X 3.2 mm - INa - INa + INa + INb + INa + INb - INb - INb - OUT + OUT + OUT - OUT Parameter Value Units Notes General Pressure Ranges 2.5 KPa »0.3 psi 7 KPa »1 psi Maximum Overpressure 5X rated pressure rated pressure Electrical @ 25°C (72°F) unless otherwise stated Excitation 1.5 mA 10 VDC Max Input Impedance ...
NPH Series - amphenol-sensors.com
1 x 10 °F °F gRMS g cycles (-40°C to 125°C) (0°C to 70°C) 20 to 2000 Hz 11 milliseconds Mechanical (1) Weight <0.2 oz (<5 g) Media Compatibility Non-corrosive gases and clean, dry air Wetted Materials Top Port Bottom Port Nickel, gold plated Kovar, silicone gel, gold wire, RTV, silicon and glass. Gold plated Kovar, silicon, glass and RTV (10)
Jumper Cable - amphenol-antennas.com
When ordering, replace the “x” in the model number with the desired length of cable from options listed below. Example: AAS-14HFFRD02-DMDMR-4.5M Available lengths (meters) (x) 1.0, 1.5, 2.0, 3.0, 4.5, 6.0, 7.5 Electrical Characteristics Frequency Range DC-3 GHz Impedance 50Ω Return Loss (min) 680-960 MHz -24.30 dB 1710-2200 MHz -24.30 dB
High Frequency Thread-In Product Blast - xmacorp.com
s al e s @ x m ac o r p . c o m. o r c al l + 1 ( 6 0 3 ) 2 2 2 - 2 2 5 6 . Rev. D POERED B Omni Spectra' Title: High Frequency Thread-In Product Blast Author: Sarah Orans-Spizzirro Keywords: DAEQVK-za7w,BAEGFkMUDKM Created Date:
DC RESPONSE ACCELEROMETER - PCB
Size (Height x Length x Width) 0.45 in x 0.85 in x 0.85 in 11.4 mm x 21.6 mm x 21.6 mm Weight 0.58 oz 16.3 gm Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [7] All specifications are at room temperature unless otherwise specified.
B175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 8-Pin, DT
B175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 8-Pin, DT
Thermal automotive Mini-CBE 1620- - el-cab.com.pl
It is good practice to switch off the vehicle’s ignition system before manually releasing or re-setting the circuit breaker. Free travel of the actuator must be ensured. Depending on the socket used and with the 30 A device carrying a full load, the temperatures at the terminals may rise above the allowed SAE value. Type No.
Amphenol CS-DSSMDB9MF0-050 9-Pin (DB9) Standard Shielded D-Sub Cable ...
Buy 50ft Amphenol CS-DSSMDB9MF0-050 Cables Direct from the Factory at Cables on Demand. Amphenol 9-pin (DB9) Standard D-sub cables are offered in a fully molded and shielded package at an affordable price; perfect for the home or office. Flexible low-profile cable design features 26 AWG data-grade wire, pre-terminated to DB9 male and female d-sub connectors.
Unknown - Temposonics
Wiring and Connectors 2 1 36 4 5 18 mm (0.7 in.) 54 mm (2.1 in.) 54 mm (2.1 in.) 37 mm (1.5 in) Pin no. Wire color Function Function Digital-pulse outputs Analog outputs
POWER-TREX - TPC Wire
Four Reels 46” OD X 30” Core with 4 Sec ons 18” Wide with 18” X 8” Windows in Drum, to accommodate Cable Lug Assemblies. On-Board Gasoline Engine & Hydraulic System for Powered Pay-Out & Take-Up. Removable Pins for Reel “Freewheeling” Pay-Out; Insertable Hand Crank for Manual Pay-In.
RF Connectors | SV Microwave
With over 50 years of manufacturing experience in RF connectors, SV delivers unparalleled experience. Explore our extensive range of RF connectors.
ICP® PRESSURE SENSOR - PCB
Supplied Accessory: Model 065A22 Isolation Seal, .250" OD x .218" ID x .015", Torlon or Vespel (3) J - Ground Isolated [6][5] Electrical Isolation(50 V) 108 Ohm 108 Ohm N - Negative Output Polarity [6] S - Stainless Steel Diaphragm [6] Diaphragm 316L Stainless Steel 316L Stainless Steel
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
0.08 in x 0.08 in x 0.08 in ( 2.1 mm x 2.1 mm x 2.0 mm) P883 schematic and wirebond diagram + Out ... visual rejects are inked. Each wafer will have the following information: Lot #, Wafer #, Part #, and the number of good (yielded) die. Warranty NovaSensor warrants its products against defects in material and workmanship for 12 months from ...
B150 Medium Chirp, 300W, 0° Tilt, Garmin 8-pin, DT
B150 Medium Chirp, 300W, 0° Tilt, Garmin 8-pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
PROTIMETER - amphenol-sensors.com
they do not measure relative humidity, their indications are a fairly good representation of it. A high reading on such a meter (in the absence of contaminating salts or carbonaceous materials) indicates a damp condition of approximately equal significance in wood, brick, plaster or wallboard, regardless of the very different moisture contents.