Search Results for how long does the norovirus last
Voltage Compensated, Media Isolated, High Pressure Sensors
Long-Term Stability of Offset %FSO 0.1 7 Long-Term Stability of FSO %FSO 0.1 7 1. Performance with offset , thermal accuracy of offset and thermal accuracy of FSO compensation resistors. 2. FSO with 10 VDC. 3. Linearity by best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
produces excellent long term stability • Pressure ranges available from 5 to 15,000 psi. Applications • Process Control • Automotive Systems • Pneumatic Controls • Hydraulic Systems • Level Sensing Description The NovaSensor P883 die products utilize four piezoresistors combined in Wheatstone bridge circuit. When
10160298-1111000LF | BergStak® Secure | Amphenol
Amphenol is one of the leading manufacturers of Board to Board connectors. Contact us today for more details of BergStak ® Secure Connector, part number 10160298-1111000LF.
Voltage Compensated, Media Isolated, High Pressure Sensors
Long-Term Stability of Offset %FSO 0.1 7 Long-Term Stability of FSO %FSO 0.1 7 1. Performance with offset , thermal accuracy of offset and thermal accuracy of FSO compensation resistors. 2. FSO with 10 VDC. 3. Linearity by best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5.
Model 691A50/06 | PCB Piezotronics
Model 691A50/06:BNC termination box, 8" x 6" x 4" NEMA 4X (IP66) fiberglass enc, 6 channels, terminal strip input, BNC jack output, 6 PGME07
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Duramate AHDM 24-29 - Amphenol Sine
AHDM06-24-29PR-059 Plug Kit, shell size 24, 29 positions, pin, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-24-29PE-059
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
GS-12-641 PRODUCT SPECIFICATION - Amphenol CS
number gs-12-641 type product specification title page revision usb micro b a/b connector 1 of 8 c authorized by date lq.lei 10/28/15 classification
4-20 MA OUTPUT VELOCITY SENSOR - PCB
Model Number 640B02 4-20 MA OUTPUT VELOCITY SENSOR Revision: D ECN #: 50726 Performance ENGLISH SI Measurement Range 0.0 to 2 in/sec pk 0.0 to 50.8 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 10 %) 180 to 60 kcpm 3 to 1 kHz [2][3]
SS175HW 12° DT XIDT 150-250D KHZ 12METRES NC - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready SS175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
P883 Specifications Parameter Value Units Notes General Pressure Differential only 5, 500 psig Differential and absolute 15, 30, 70, 150, 300 psig / psia
200WX NMEA 0183 WeatherStation®, RS232, with Relative Humidity
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
produces excellent long term stability • Pressure ranges available from 5 to 15,000 psi. Applications • Process Control • Automotive Systems • Pneumatic Controls • Hydraulic Systems • Level Sensing Description The NovaSensor P883 die products utilize four piezoresistors combined in Wheatstone bridge circuit. When
DST800 235kHz, 100W, Smart™ Sensor, Stainless with Valve ... - Gemeco
DST800 235kHz, 100W, Smart™ Sensor, Stainless with Valve, NMEA 2000®, DST
Voltage Compensated, Media Isolated, High Pressure Sensors
Long-Term Stability of Offset %FSO 0.1 7 Long-Term Stability of FSO %FSO 0.1 7 1. Performance with offset , thermal accuracy of offset and thermal accuracy of FSO compensation resistors. 2. FSO with 10 VDC. 3. Linearity by best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5.
Voltage Compensated, Media Isolated, High Pressure Sensors
Long-Term Stability of Offset %FSO 0.1 7 Long-Term Stability of FSO %FSO 0.1 7 1. Performance with offset , thermal accuracy of offset and thermal accuracy of FSO compensation resistors. 2. FSO with 10 VDC. 3. Linearity by best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5.
BNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector BNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear Mount 50 Ohm
Standard Medical Cable Connector | Pulse-Lok Connector 360004
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 360004
341249 | aldenproducts.com
Maximum Cable Diameter. 0.5. Housing Color