Search Results for how many mils in 1
U.S. Army air defense laser prototype successfully downs targets
MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x Rack and Panel Connector LMD and LMS VITA Connectors ... NY 13838 · Phone: +1(800) 678-0141 · Email: cservice@amphenol-aao.com. Facebook; Twitter; LinkedIn; YouTube;
2.92mm Male to SMPM Male Adapter, SB SF1115-6087 - SV Microwave
MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I : Corrosion (salt spray) ... > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
SIAL - SIHD PCB Connectors - Amphenol Socapex
1 / 1 DANS LE BUT CONSTANT DAMELIORER SES PRODUITS, Amphenol Socapex SE RESERVE LE DROIT DEN MODIFIER TOUTE COTE OU CARACTERISTIQUE. IMP 036 A MODIFICATIONS BP 29 - 74311 THYEZ CEDEX A Plan originel ECHELLE Amphenol Socapex 1,000 DESSIN: BOTOMA le TECHNIQUE: 1/ 1 MODIFICATIONS Amphenol Socapex 1/ Amphenol Socapex--SIAL Amphenol • PCB Connectors
Contact Us - TPC Wire
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com.
EU RoHS II Declaration - amphenol-aerospace.com
Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) 10‐555521‐01S COMPLIANT INSERT & SPACER NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors. With a versatile design, these high-performance connectors are used in a variety of applications where size and weight are critical factors.
C:Users orceDesktopMiniBoss Data SheetsC-MN57A4AC01-a1 - Amphenol Sine
vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 method 207 48 hour salt spray per mil-std-202 method 101 2) electrical data: current (max): 8a voltage (max): 600v ac/dc insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials:
5980470P(2) - Amphenol Antenna Solutions
5980470P(2) - Amphenol Antenna Solutions
Amphenol Announces Second Quarter 2024 Dividend
Amphenol Corporation (NYSE: APH) announced today that its Board of Directors approved the second quarter 2024 dividend on its Common Stock in the amount of $0.22 per share at its meeting held on May 1, 2024. The Company will pay this second quarter 2024 dividend on July 10, 2024 to shareholders of record as of June 18, 2024. About Amphenol Amphenol Corporation is one of the world’s largest ...
Ground Plane Antennas GP 160 B - amphenolprocom.com
On 38 mm / 1.50 in. dia. mast tube: Environmental; Operating temperature range-35 °C to +70 °C: Diagram and Mounting. Typical Gain and VSWR curve. Ordering Designations. Model Product No. GP 160 B: 100000107: Add to quote: Accessories; LW-SS-1" 110000394: Add to quote: GP Adaptor: 100000679:
REVISION HISTORY PRODUCT DATA DRAWING A DCN 53322 11/23 SEE PDM
1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: mil-std-10. the information contained in this drawing 6) dia.’s on common centers to be concentric e within .005 t.i.r. sheet 1 of 1 proprietary third angle projection without the written permission of any reproduction in part or as a whole
SIME2022SAC - Amphenol Air LB
Comparable to U.S. MIL-STD-810 in performance; to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Marine. Solutions. Cost saving | Sealing. ... SIM - EN4165 monomodule connectors - Plugs | 1 product(s) SIM2B20N000 Plug monomodule Polarization N . SIM - EN4165 monomodule connectors - Receptacles | 25 product(s) Filter.
BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 1.5 M
Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-174 50 Ohm 24 Inches 095-850-249-024. BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 1 M 095-850-246M100.
pic connector | Amphenol Global Search | Amphenol
straight; 90°; spin coupling; self-lock w/ shield connector group k mil-dtl-38999 series i & ii m85049 /109. s 10: t w: 03 -6: d series: slash # coupling: accessory shell size: shield finish finish: entry size: shield length d: drain : 109: straight hole
Submit a Product Ticket Icon - Amphenol Antenna Solutions
Submit a Product Ticket Icon - Amphenol Antenna Solutions
DAS-Tappers - Amphenol Antenna Solutions
DAS-Tappers - Amphenol Antenna Solutions
6702-7101-02 - XMA - xmacorp.com
Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. ... Phone: +1-603-222-2256 • Fax: +1-603-222-2259. XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications ...
Centaur - Solder Tail | High Density - Amphenol Aerospace
Ruggedized lightweight aluminum MIL-DTL-38999 style shells; Available in 40, 32, and 12 100-ohm differential pairs (DP) depending on shell size Shell size 25 - 40 DP plus 10 single ended; Shell size 23 - 32 DP plus 8 single ended; Shell size 17 - 12 DP plus 6 single ended;
PM265LH Chirp-ready Pocket Mount - Airmar
1 kW of power for great deep-water performance; Low frequency: 42 to 65 kHz; 25° to 16° beamwidth; Maximum depth of 914 m (3000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth; Maximum depth of 304 m (1000') 103 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the ...
2080-7600-06-30 - XMA - xmacorp.com
Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. ... Phone: +1-603-222-2256 • Fax: +1-603-222-2259. XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications ...