Search Results for how many mils in 1
Hỏi đáp - Amphenol Socapex
THÔNG SỐ KỸ THUẬT MIL & AERO; Tin mới nhất Tin tức Khám phá cáp HDMI 2.0 AOC của chúng tôi: kết nối đường dài mà không phải đánh đổi ... Trang hiện tại 1; Trang 2; Trang 3; Trang 4; Trang 5; Trang 6; Trang 7; Trang 8; Trang 9... Trang cuối 26; Trang tiếp theo ›› Liên hệ với chúng tôi ...
SSMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
SSMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
elM/SENSORS - PCB
Size (00 x Length) 0.75 in x 1.76 in 19.1 mm x 44.7 Weight 0.620z 17.6gm [1] I All specifications are at room temperature unless otherwise specified.
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 252135 - Amphenol RF
Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Right Angle: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in.
RP-SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Right Angle: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard
AT04-12PA-PM02 12 Position Receptacle, Panel Mount, Reduced - Amphenol Sine
Seal Diameter: 1.35mm (.053") - 3.05 mm (.120") IP Rating: IP67 (mated connector to panel) / IP69K & IP68 (mated connector to connector) Wire Range: 14-20AWG; Operating Temperature:-55°C to +125°C; Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohms min ...
A1 -- RELEASED DRAWING MAR-18-16JARRYTOMMY - Amphenol Sine
1 1 jarry mar-18-16 none eco-mate,recpt. sealing cap,size 14 notesÿˆ(unless otherwise specified) 1. materialÿˆ shellÿˆthermoplasticÿ ul94 v-0. seal gasketÿˆnbr or sr. 2. specificationsÿˆ 2.1 operating temperatureÿˆsee chart. 2.2 insulation resistanceÿˆ5000 megohms min. 2.3 ip classÿˆip67. 2.4 mating cycles durabilityÿˆ500 ...
Grainmaster i Intergrated moisture and temperature measurement
33 mil 1.2 mm 93 mil 2.8 mm Schematic Diagrams P1302 schematic diagrams. Warranty NovaSensor warrants its products against defects in material and workmanship for 12 months from the date of shipment. Products not subjected to misuse will be repaired or replaced. NovaSensor reserves the right to
www.amphenol-po.de
Created Date: 8/14/2018 3:15:24 PM
Model 340A75 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
High Performance VC MEMS Accelerometers | PCB Piezotronics
Exceptional Thermal Performance (+/- 1% from -54 to 121 °C) PCB® series 3711F, 3713F, 3741F, and 3743G variable capacitance MEMS (VC MEMS) accelerometers are used to measure low frequency motion down to zero hertz. These accelerometers are used in applications such as structural monitoring, aerospace vibration testing, drivability, and ...
N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm
Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: 4-Hole Flange: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Slot: Thread Direction: Standard: You May also be Interested in.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
%PDF-1.7 %âãÏÓ 19 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[00CEC5C97D46B742A9C597841B4184CE>346C9B85E3086B49B4218852848333F6>]/Index[19 25]/Info 18 0 R ...
DAS - amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
Cold Shrink Tube - Amphenol Antenna Solutions
Density --- 1.14g/cm3 Tensile Strength ASTM D412 (2013) 11.6MPa Elongation at Break ASTM D412 (2013) 1003% Tear Strength ASTM D624 (2012) 50.2N/mm Volume Resistivity ASTM D257-14 1.8∙1017 Ωcm Electrical Strength ASTM D149-09 (2013) 24KV/mm Vertical Burning UL 94-2013 V-0 Ultraviolet aging ASTM G154-12a No Cracks Ozone Aging ASTM D1149-07 ...
Ceramic Antenna | ST0543-00-N11-U
Passive Ceramic Antenna,1574.42-1576.42 MHz GPS, QZSS, L1 GNSS, GPS, QZSS 50 Ohms
amphenol | Amphenol Global Search | Amphenol
A MIL-STD-83522 style connector and strain relief boot are compliant to NASAEEE-INST-002 material guidelines for space applications. The Space ST is an M83522 style variant, which features a higher spring force than commercial ST connectors, allowing it to meet the shock and vibration requirements of MIL-C-83522. ... Amphenol is one of the ...
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
FAKRA GEN 1 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm B Key Code FA1-NBRJ-C01-0 FAKRA GEN 2 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm D Key Code 2FA1-NDSJ-C04-0 FAKRA Gen 2 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Twin I Key Code 2FA2-NISJ-C04-0
EU RoHS II Declaration - amphenol-aerospace.com
Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) 2M805‐001‐16M8‐7PA COMPLIANT CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended)
spectra strip | Amphenol Global Search | Amphenol
or omni spectra and shall not be reproduced, copied nor used - in whole or in part - as a basis for the plated area see notes marking area 1.02±.05 25.91±1.27. title: 2082-6418-db-cryo - sheet1 author: