Search Results for how to delete range rows in excel
Thermo-Trex® 2800 Cable - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Model 350C24 ICP® Shock Accelerometer Installation and Operating ... - PCB
Temperature Range(Operating) -10 to +150 °F -23 to +66 °C Temperature Range(Storage) -40 to +200 °F -40 to +93 °C Temperature Response See Graph See Graph [2][5] Base Strain Sensitivity 0.002 g/µε 0.02 (m/s²)/µε [2] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
Rugged Junction Boxes - Amphenol Aerospace | Rugged 2X Bi-Directional ...
Support for a wide range of Amphenol’s 38999 connectors; Technical Information Documents Request Quote. Dimensional Information. Rugged Junction Box Data Sheet Rugged Ethernet junction boxes for a range of harsh environment applications utilizing Amphenol D38999 connectors. View Download. First Name. Last Name. Job Title ...
at04-12pa-pmr6 | Amphenol Global Search | Amphenol
Search Results for at04-12pa-pmr6 AT06-08SA-RDGRN 8-Way Plug, Female Connector with A Positio - Amphenol Sine AT04-08PA-SR2GY 8-Way Receptacle Male Connector with Strain Relief .053-.120 Reduced Seal, Position A. Comparable to PNs# DT04-08PA-CE04, 934445512. ...
Four Pole Busbars >> FTG – Friedrich Göhringer Elektrotechnik GmbH
The safe, modern wiring of electrotechnical protection devices (including ground leakage circuit breakers, line circuitbreakers, Neozed, D/D0 fuse mounts, over-voltage and lightning protection devices) is guaranteed using busbars.
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
B150 Medium Chirp, 300W, 12° Tilt, Garmin 8-pin, DT - AIRMAR EMEA
Operating at a frequency range of 95 to 155 kHz, this transducer reveals fish in shallow waters and deeper depths down to 183 m (600') with ultra-clear target resolution. Narrow beam angles are perfect for detecting fish holding close to structures and suspended fish—ideal for freshwater, inshore, or coastal fishing in shallow to medium depth.
PDS: Rev :D STATUS:Released Printed: Dec 07, 2022 - Amphenol CS
PDS: Rev :D STATUS:Released Printed: Dec 07, 2022. PDS: Rev :D STATUS:Released Printed: Dec 07, 2022. PDS: Rev :D STATUS:Released Printed: Dec 07, 2022
DAS - amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
Model J356A45-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Model 003R10 Low-noise coaxial cable, blue TFE jacket, 10-ft, M3 ... - PCB
or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics distributor, sales representative, or factory customer service representative. Returning Equipment provide you with a Return Material Authorization (RMA)
Product Specification / Data Sheet - Temposonics
range: 255 to 10,060 mm (10 to 396 in.) (Contact factory for longer stroke lengths) eLeCTRONICS Operating voltage: +24 Vdc nominal: -15% or +20% Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: Output dependent Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) eNVIRONMeNTaL Operating ...
68648-048 | BERGCON HEADER | Amphenol
The information below is for reference only. For more technical details, refer to product specification and application specification.
Level Plus L - temposonics.com
range Order length Inactive zone 74 (2.9) Fig. 3: CHAMBERED mounting, bottom flange 1 Fig. 4: CHAMBERED mounting, top and bottom flange 1 Inactive zone 54 (2.1) Order length Measuring range 127 (5) 2 ft. 9 6 3 1 ft 9 6 3 0 (Circle one) 4 mA or 20 mA Setpoint Setpoint Order length standard 74 (2.9) standard Level Plus 145 (5.7) 155 (6.1 ...
military signut | Amphenol Global Search | Amphenol
The M1982 Series military power supply is a rugged AC to DC converter. It accepts an AC input range from 85 to 265VAC, 50/60/400Hz and provides a single DC output from 3.3V to 48V, up to 300W, with custom outputs available. Designed to meet military standards MIL-STD-704, MIL-STD-1399, MILSTD-810, MIL-STD-461.
GSB311231HR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
USB 3.2, Type A, Receptacle, Right Angle Stacked, 18 Pins, Shell Kink with Nickel Plating, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tray Packaging
SF2911-60172.PDD.SLDDRW - アンフェノールジャパン株式会社
per asme y14.5m - 1994 7) remove all burrs surface area: 95077 sf2911-60172 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. third angle projection sheet 1 of 1 without the written permission of
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-8RFX - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 750 mm
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 750 mm (29.52 Inches)