Search Results for how to extend remote control range
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 0.86. 21.79. 0.77/0.51. 19.56/12.95. 1. ...
NTC Types PRE/K - amphenol-sensors.com
easy soft solder (temperature range -94°F to 482°F (-70°C to 250°C)) • Extension of the connection wires with all types of cables. Data Nominal Resistance Value 100 W, 500 W, 1000 W at 32°F (0°C) Tolerance Grade A and B according to IEC 751 and narrower tolerances in restricted temperature ranges. (-40°F to 302°F (-40°C to 150°C))
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: K33.5 Vertical W/O Flange DIP type: 3.5: 3*2P-3*24P: K3xx1150A000G: Please refer to the pdf file. The website drawing is for reference only.
Model M352C15 | PCB Piezotronics (de)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +49 2433 4444 400
Tedarikçi portalı | Amphenol Socapex
Gizlilik politikasını okudum ve Amphenol Socapex'in bana bilgi göndermesine izin veriyorum
AMPHENOL CANADA CORPORATION CUSTOMER CREDIT APPLICATION
605 Milner Avenue Return Completed Form to: Accounts Receivable Toronto, ON M1B 5X6 AR@AmphenolCanada.com CANADA Tel: 416-291-4401 Fax: 416-291-4518 BUSINESS NAME:
常见问题 | 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration April 2, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
12.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp female qb ( 1221-40049 ) smpm r/a female ( 3222-40005 )
Specification - amphenol-fuyang.com
The technical specification contains proprietary information and such information may not be disclosed to others for any particular purpose or used for manufacturing purposes without written permission from Amphenol Fuyang.
Dry Heat (Tunnel/ Oven) - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
NPA Low Pressure - amphenol-sensors.com
Code Pressure Range 02W 2”H20 (0.5 KPa) 05W 5”H20 (1.24 KPa) Code Pressure Type G Gauge D Differential NPA - 700 B - 02W D EXAMPLE • Contact NovaSensor for custom port options. • Refer to application guide 910-289 for more information. • Product is RoHS:2010 compliant. • For standard pressure version see datasheet AAS-920-477J ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: EY5.08 Hook on entry side: 5.08: 2P-24P: EYxx510A0000G: Please refer to the pdf file. The website drawing is for reference only.
Thermometrics Medical Sensors
excellent quality control, combined with the purest ceramics and advanced material processing, are the key ingredients of our success in meeting the stringent demands of each application. Constant investment in developing new materials and production methods means we are continually improving our performance. Cost-effective solutions
Amphenol
Our seals according to VG96940-6 cover a frequency range from 15KHz to 4GHz. This exceed the requirements according to VG (up to 100MHz). Technical properties / Technische Eigenschaften 5 Schirmdämpfung / Shielding attenuation Dichtungen nach VG96940-6 / 15 KHz - 4 GHz
CAD-tiedostot nyt saatavilla teline- ja paneeli RNJ-liittimillemme ...
takaisin PS-sarja: Power Devices Solutions. Tehomuuntimet; Tehonjakoyksiköt; USB-avaimet ja -laajentimet
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
range: dc to 18.0 ghz vswr: see table 1 operating temp.: -55c to +125c avg. power: 2 watt (power input derated linearly from 25c to 0.5 watts at 125c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ disengagement: 2 in-lbs ...
ROHS COMPLIANT DATE APPROVED PRODUCT DATA DRAWING
- dcn 35555 12/07 stw a dcn 38375 07/11 stw smp male hermetic shroud full detent checked: approved: drawn: stw 12/03/07 stw 12/03/07 hlp 12/03/07 rohs compliant
PowerLok系列200A,1芯,180度水平安装铜排端子插座连接器 - 电子 - Amphenol-gec
首页; 关于我们. 公司介绍. Terms; 企业文化; 资质荣誉; 发展历程; 标准产品. 标准产品. POWERLOK 一代系列. 插座. 120安培. 1芯. 180 ...