Search Results for how to fasten tarp to roof
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD
Attribute name Attribute value; RF Series SMP : Orientation (Body) Straight
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Base Station Antennas - amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
Micro Field Fit Connector, Right-Angle, Male - Gemeco
Fully customize your NMEA 2000® network with the Actisense Field Fit Connections. Available in both male and female variants, as well as right angle options for each, the connectors provide full flexibility and easy to install cables around tight bends.
TM165 High Wide Chirp, 600W, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power; High frequency: 150 to 250 kHz. Super-wide 30° average beamwidth; Maximum depth of 106 m (350’)
Profile - Amphenol
Buscar resultados para: Produtos. Fibra Óptica; Redes Ethernet; Energia Solar; Cabos automotivos; Cabos para CATV
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 1211-20015 N/A N/A 0 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration February 27, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Intrinsically Safe vibration transmitter, acceleration, RMS, 10 g
Intrinsically safe vibration transmitter, 4-20 mA output proportional to RMS acceleration vibration, 10 g full-scale measurement range, ±5% tolerance at full scale, operation up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
86303065NLF | DM SERIES | Amphenol
RCT POWER CONTACT 16-844-PF-115-13
TNC Straight Crimp Jack RG-179 Belden 179DT 4-Hole Flange 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
t812 idc | Amphenol Global Search | Amphenol
t812 idc | Amphenol Global Search | Amphenol FCI Basics Mini USB 2.0 connector delivers a data transfer rate of up to 480Mb/s. The connector takes up only about 1/8 of the space of a standard USB Type B interface, and has five circuits, with one circuit reserved for future use in host identification between devices.
Pulse-Lok® 380820 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
Plug Clicker nut 2 Modules Metallic Shielded Bright nickel Polarization ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
SIM2B24A001CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Amphenol All Sensors Products | All Sensors
Pressure Max: 10 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 12 VS Honeywell PN: Supply Voltage: 12 VS