Search Results for hp 54602b scope specs
Model 353B16 | PCB Piezotronics
Model 353B16:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 top conn.
Model 356B10 | PCB Piezotronics (en)
PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Subscribe to our newsletter to get the latest news & product updates from PCB®. . . .
Model 352A24 | PCB Piezotronics
Scope input adaptor (10-32 jack to BNC p... 2-channel, USB-powered, ICP® sensor sign... Add to cart for a quote. Triaxial mounting adaptor, anodized alum...
Model 356B21 | PCB Piezotronics
Model 356B21:Platinum Stock Products; Triaxial ICP® accel., 10 mV/g, 500 g, 2 to 7 kHz, mini 4-pin conn., 10 ft cable included
Model 353B02 | PCB Piezotronics
Model 353B02:General purpose, quartz shear ICP® accel., 20 mV/g, 1 to 7k Hz, 10-32 top conn.
RMS and peak acceleration loop powered sensors
ote ue to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release. 845 rogress rive rederick, 21701 USA Tel +1 (01) 08811 a +1 (01) 0887 Wilcoxon Sensing Technologies n mphenol Company info@wilcoxon.com www.wilcoxon.com 99349 Rev.B1 01/25 Page 2 of 3 PCC420A series
Model 130B40 | PCB Piezotronics
Class 1 acoustic calibrator with 1 in op... Add to cart for a quote.
CoolPower HD Right-Angle Cable-to-Board | Power Solutions | Amphenol
HIGH-DENSITY PIN & SOCKET CABLE-TO-BOARD CONNECTOR SYSTEM FOR COMPACT, POWER-DENSE APPLICATIONS. Amphenol's CoolPower ® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing.
Model 356A02 | PCB Piezotronics
Specifications Documents & Downloads Platinum Stock Products; Triaxial, general purpose, ceramic shear ICP® accel., 10 mV/g, 1 to 5k Hz, 14 mm cube size, 4-pin conn.
3-COMPONENT ICP® FORCE SENSOR - PCB
All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used.
Model EX622B01 | PCB Piezotronics
Specifications Documents & Downloads Intrinsically-safe, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredited calibration
ACOUSTIC ICP PRESSURE SENSOR - pcb.com
%PDF-1.4 %¡³Å× 5 0 obj > endobj 8 0 obj >stream xœíÝw\ gÚ7ðp( Š ` ŠØ K$(‰&š˜ˆ¤˜Mv! ,Ñ ;‘]ÑÄŠb‹Ø×B ݈ W 1 «k - K ¬t È{½ÌÊË{ !p ...
ICP® PRESSURE SENSOR - pcb.com
All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ® is a registered trademark of PCB Piezotronics, Inc.
Model 333B52 | PCB Piezotronics
The high sensitivity and low noise allows for measurement of micro-vibration. [1] Zero-based, least-squares, straight line method. [2] Typical. [3] Transverse sensitivity is typically ≤ 3%. [4] See PCB Declaration of Conformance PS023 for details. * All specifications are at room temperature unless otherwise specified.
Model 113B55 Pressure Sensor Installation and Operating Manual
%PDF-1.4 %âãÏÓ 10 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]>>>> endobj 144 0 obj [145 0 R 146 0 R] endobj 145 0 obj >stream H‰RUpvôó÷‹ póôs ...
Model 113B22 | PCB Piezotronics
Model 113B22:Platinum Stock Products; High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi, 0.218" dia. diaphragm, accel. comp.
Model 103B02
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[58 0 R 59 0 R 60 0 R]>> endobj 20 0 obj >stream xœ½=koÜ8 ...
Model 106B | PCB Piezotronics
Lead Time for 1-5 is 10 Wks. [1] Zero-based, least-squares, straight line method. [2] Typical. [3] Used with optional mounting adaptor. [4] See PCB Declaration of Conformance PS023 for details. * All specifications are at room temperature unless otherwise specified.
Model 102A02 | PCB Piezotronics
High resolution ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd with Jamb Nut, accel. comp., ground isolated. [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.