Search Results for hp victus 16 r1042nt
10142348 | Amphenol Global Search | Amphenol
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 16 Ways. Part Specification Detail. https://www.amphenol.com/search/10142344?pagenumber=4
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Vertical, Header, Surface Mount, Staggered, Top latch, 16 Ways Use With 10141272-111ALF
PCI Express ® Gen 6 DirectAttached™ CEM Card Edge Connectors
While the connector footprint differs from standard PCIe CEM, the mating interface fulfills standard PCIe AIC specifications and assures backward compatibility with Gen 5/4/3/2/1. The product is tooled with available configurations for X8 and X16 at a 64GT/s data rate to fulfill PCIe Gen 6 standards.
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
Rectangular Connectors Archives - Amphenol PCD
Small, lightweight, easy to use rectangular connector designed for low and medium power applications. Ideal for limited space access.
HPT Series Power - Amphenol Sine
Our HPT Series™ Power Connectors and Accessories, an extension of our highly successful HP Series™ (Blue/Grey) Power Connector line, brings significant safety and reliability improvements to the marketplace!
Miniature Rugged Connector Series - amphenolpcd.com
Intended for harsh environment applications and used extensively in soldier communications, Amphenol Terrapin is a miniature series of circular push-pull connectors. Within a rugged shell design Terrapin offers superior EMC performance and high environmental sealing to IP68.
10146070113 | Amphenol Global Search | Amphenol
These 1.00mm pitch, vertical and right angle card edge connectors enable all generations of PCI Express® signaling in desktop PCs, workstations, and servers. The connector designs support 2.5GT/s (Gen 1), 5.0GT/s (Gen. 2), 8.0GT/s (Gen 3) and the recent upgrade to 16GT/s (Gen.
10142632 | Amphenol Global Search | Amphenol
MicroSpaceTM Crimp-to-Wire connector platform’s unique design enables LV214 Severity-2 and performs at 1.27mm, 1.5mm, and 1.8mm pitch. MicroSpaceTM will be available in single and double row versions, with top and side latch configurations. LV214 Severity-2 Compatible.
DuraMate AHDP with HYPERBUSS - amphenol-sine.com
IP68 and IP69K rated (in mated condition), the DuraMate™ AHDP with HYPERBUSS™ Bussed Receptacles contain an economical, quick-connect, circular, bayonet locking system to ensure proper mating with standard DuraMate™ AHDP plugs, as well as industry standard connectors,
ENTERTAINMENT INTERCONNECT SHORTFORM - Amphenol Sine
The AX series chassis mount connectors feature improved 360° grounding with a four-point rivet for durability and strength. The compact housing with reduced latch height is a perfect fit for space saving designs and reduces accidental damage to the latch.
HEXAGON PANEL NUT BACKSHELLS - amphenolpcd.com
TABLE A. Dash # MIL-DTL-26482. MIL-DTL-38999. Ser-I. MIL-DTL-26482. Ser-II `A’ Thread Size. -2B `E’ MAX. `P’ ±0.43. ±(0.017) `S’ MIN. NO. OF SLOTS. mm. inch. mm
RVPX | Amphenol Global Search | Amphenol
Amphenol Socapex R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility by utilizing PCB wafer construction with customized wafer-loading patterns.
Data Sheet R-Series V RF5 PROFINET (document part number: 552211)
Each Temposonics® position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter and supporting electronics. The magnet, connected to the object in motion in the application, generates a magnetic field at its location on the waveguide. A short current pulse is applied to the waveguide.
17 Channel Rugged Ethernet Switch - Amphenol Aerospace
Amphenol’s 17-channel Rugged Ethernet Switchbox is a standalone ethernet switch and configurable for system connectivity, various speeds, port types, as well as interoperation with several high-speed media converters and cable assemblies for system interfacing. This switch features 16 channels of 1GBase-LX and 1 channel of 100Base-FX.
NovaSensor PT898 Pressure and Temperature Die
2X rated pressure for 5000 psi and higher. Die can be used in applications requiring higher overpressure rating after additional characterization. Tested using 1.0 mA excitation at 25°C. 0 kPaA for absolute sensors, 0 kPaG for differential or gage sensors. Best fit straight line.
Products - Amphenol
Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems.
Product Data Sheet - Temposonics
Absolute, non-contact sensing eliminates wear, and guarantees the best durability and output repeatability. FEATURES. Linear, Absolute Measurement. LEDs For Sensor Diagnostics. Superior Accuracy, Resolution down to 2 µm. Non-Contact Sensing Technology. Linearity Deviation Less Than 0.01% Repeatability Within 0.001%
NTHBVA6A16TUSR | NETBridge+™ | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
OverPass™ Cabled Backplane | High Speed - Amphenol CS
Amphenol CS offers high-speed cabled backplane solutions meeting 112G PAM4 PCIE SFF-TA-1016 standards supporting cable mating with backplane cable, press fit headers, right angle and orthogonal configurations.