Search Results for hp190 n connector
Model 130F22 ICP® Electret Array Microphone Installation and ... - PCB
electrical connectors to make them suitable for differing applications. Model 130F20 features a BNC connector while Model 130F21 uses a 10-32 coaxial jack connector. Model 130F22 terminates in a SMB connector. These models are shown in Figure 1. The 130A23 and 130A24 are designed for high amplitude applications with an upper dynamic range of ...
20398A Fig. 1 Fig. 2 Fig. 3 Fig. 4 Fig. 5 - rfstechnologies.com
Connectors with EIA-flanges for cables HCA495-50, HCA550-50, HCA618-50 Figures show symbolic connector Fig. 2 Dim. A Cable trimming, Fig. 2 b) Clean cable end and saw it off rectangular to cable axis. Caution: Do not deform cable while trimming! Cut back cable jacket. Please observe that no metal particles get inside of the cable. It is ...
CHARGE OUTPUT PRESSURE SENSOR - PCB
Electrical Connector 7/16-27 2-Pin 7/16-27 2-Pin Cable Type Overbraided Hardline Overbraided Hardline Cable Length 10 ft 3.05 m Weight(with cable) 17.6 oz 500 gm [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
1.85mm Female to 2.4mm Male Adapter SF1133-6005 | SV Microwave
A 1.85mm Female to 2.4mm Male Adapter SF1133-6005 was designed and developed by SV Engineers. Access the design resources and contact us for more!
SIMEG0118NSD - Amphenol Air LB
Mechanical; Shell material: Thermoplastic: Shell plating: Bright nickel: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 ...
DDR4/5 Memory Connector | SO-DIMM - Amphenol CS
As these connectors offer multi-tail lengths, it supports 1.6mm and 2.4mm thick motherboards. DETAILS. DDR4 SO-DIMM Memory Module Sockets. DDR4 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. Different key positions aid alignment and ...
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 10 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
Technical features - rfstechnologies.com
• N-female connectors • Low PIM Image not found or type unknown Technical features STRUCTURE Product Type Unequal Divider/Tapper Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 2 ELECTRICAL SPECIFICATIONS Frequency Range MHz 350 - 960 1710 - 2700 Connector Type N female Max. VSWR / Return Loss VSWR/dB 1.30/17.7 (1.3 ...
TABLEA - amphenolalden.com
Connector Housing: Polyamide 12 (LV3H) Molded Core Insulator: Polyamide 46 Contacts: Brass / Phosphor Bronze •30µ” Gold over 50µ” Nickel ... 900RG-N Series offering of52 contacts in a medium sized connector allowsfor a cost effective solution fora high number of contact termina- tions. Overview (intuitive,compact, configurable) Orderas ...
Model 333B30 ACCELEROMETER Installation and Operating Manual - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
ICP® PRESSURE SENSOR - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 1.2 oz 35 gm [3] All specifications are at room temperature unless otherwise specified. ... N - Negative Output Polarity W - Water Resistant Cable [5] Supplied Accessory: Model 060A11 Acetal clamp nut 3/4-16-2A thd 3/4" hex (1)
SIME0816PDR - Amphenol Air LB
Module With front removable PCB contacts Pin With peripheral sealing Contacts #16 Polarization D
XPOL panel antenna 120°, 8 dBi, 380 - 470 MHz
766.12.08.00-N(f) N(f) termination (not PIM specified) 380 - 470 MHz XPOL panel antenna 120°, 8 dBi Contact for availability 4.3-10(f) termination 380 - 470 MHz Accessories Bracket kit for 760/766 panel (small), 0 - 22° 766.7015 RADIATION PATTERNS E-Plane | 425 MHz RADIATION PATTERNS H-Plane | 425 MHz DIAGRAM 766.12.08.00 PROCOM A/S reserves ...
FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 20 Meter Z ...
Connector 1 Part Number: 3FB1-NZSJ-C04W0: Connector 2 Part Number: 132444: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40:
696-960 / 1695-2400 MHz - amphenol-antennas.com
Total Number of Connectors Antennas has 4 connectors located at the bottom Connectors Per Band, Type, Location 696-960 MHz 2 Connectors / 7/16-DIN Female / Bottom 1695-2400 MHz 2 Connectors / 7/16-DIN Female / Bottom Diplexed No Lightning Protection Direct Ground ... Front 707 N 159 lbf
PCIM Series - Positronic The Science of Certainty
N/A: Clearance and Creepage (mm min) 2.00 to 6.40: Contact Style: Fixed, Removable: Contact Size #22, #16: Female Contact Design: ... Power Series Marking Color Change for Marking of the Connectors: 16 March 2021: 10575: Superseding Part Numbers for RoHS-compliant Connectors with Tin-lead Solder Dipped Contact Terminations: 24 February 2021:
SIMM0412PD - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
10-482099-008 | Amphenol Global Search | Amphenol
Search Results for c10-765127-0701 Amphenol ... Search Results for C10-754955 Amphe-PDTM Mini 5.7mm Plug Connector Crimp Type Part Number C10-765463-060 C10-765463-040 C10-765463-020 Part 1: Package Contents 4 1: Plug housing 2: Terminal 3: Sleeve -- Not needed for 2AWG 4: Clip Part 2: Receptacle Assembly Step 1: 2AWG/4AWG/6AWG wire cuting and ...
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace | High ...
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.