Search Results for hpv 16
TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
AT04-6P-PM11 6 Position Receptacle, Pin, Panel Mount, Self-T
AT06-6S-MM01 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-6S-CE01, 934454102
MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 29100: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
16-Port Canister Antenna - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
SMA PCB End Launch Jack 50 Ohm | 132255-11 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable
Die Set Hex Cavity Dimensions are 0.068 0.213 0.254
Die Set, Hex Cavity Dimensions are 0.068, 0.213, 0.255 for use with hand crimp frame 47-10000
B A2 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
RT0B-16CG-NS2 Backshell (90°), Shell Size 16, 13.5-17.0mm
RT0W71626PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 26 Contacts, Size 20, 20-30AWG, 5A/150V, Shell Size 16
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67
SMA PCB End Launch Plug 50 Ohm 0.062 PCB | 132366-10 - Amphenol RF
RF Connector SMA PCB End Launch Plug 50 Ohm 0.062 PCB
SSMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times ... - Amphenol RF
RF Connector SSMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
ORDERING OPTIONS - Amphenol Antenna Solutions
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
AT60-16-0622-LP Size 16 Stamped & Formed Contact, Nickel Pl - Amphenol Sine
AT60-16-0622-LP Size 16 Stamped & Formed Contact, Nickel Plated, Male, 16-20AWG, Loose Pieces, Bag of 50. Comparable to PN#1060-16-0622
2.1 Design and Drawing(2.1 ͼֽ - Amphenol Sine
Title (Y:\ ̲ \Connector team\M23-M40-RT\2_RT\191.RT#16 ĸ 3 ۽ṹ -Scott-2018-1-18\2.1 Design and Drawing(2.1 ͼֽ
IECEx - pcb.com
pcb.com | 1 800 828 8840 MODELS . 356A06 & 356A09. MINIATURE . TRIAXIAL ICP ® ACCELEROMETERS Small 0.25 (6.4 mm) adhesive mount cube Mini 8-36 4-pin jack offering improved serviceability in the case of cable damage High overload limit of 10000 g / 5000 g
Model 084A16 | PCB Piezotronics
Model 084A16:Stainless steel extender mass (for Model 086D20, TLD086D20), Ø1.50"x3.50", 1.8 lb
AHD16-9-96S | 9-Position Plug, Female, Threaded Rear - Amphenol Sine
AHD16-9-96S 9 Position Plug, Female, Threaded Rear. Comparable to PN# HD16-9-96S
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm
ATSS-16-00 CONTACT SIZE 16 SINGLE TERMINAL CONNECTION 14-20 - Amphenol Sine
No. of Positions: 2 Amperage: 13A IP Rating: IP67 Voltage: 250 Contact Size: 16 Color: Red Contact Type (Pin/Socket): Pin or Socket Operating Temperature:-55°C to +125°C Seal Material: Silicon Rubber Seal Diameter: 2.54mm (.100") - 3.40mm (.134") RoHS Compliant?:
Yagi Antennas 7042160 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)