Search Results for hpv 16
Amphenol
44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 13.3mm
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 13.3mm
FME Straight Crimp Jack RG-8X Times LMR-240 50 Ohm | 192116 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
SMA PCB Through Hole Right Angle Plug 50 Ohm | 132135 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Plug 50 Ohm
2CMA166460R1000 2P+E Industrial Plug. Replaces Part# 216P6W - Amphenol Sine
2CMA166460R1000 2P+E Industrial Plug. Replaces Part# 216P6W. Comparable to PNs# GW60026H,0132-6,S31S25,210576,219306,218.1633,477303,PEW 1663 SV,PV216-6S
Amphenol
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
REVISIONS - Amphenol Sine
0.3 Ø3.3 4.7 Ø2.8 20.2 carrier strip id: 0.34-0.50 section a-a 1.8 2.1 2.7 3.2 section b-b of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a4
L-2092-K.fm - Amphenol Aerospace
* Matched Impedance applies when contacts are terminated to specified coaxial cable (50 ohm) or equivalent. M38999 Series Amphenol ® Part Number Description
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMC Straight Crimp Plug RG-316DS 50 Ohm | 152132 - Amphenol RF
RF Connector SMC Straight Crimp Plug RG-316DS 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 6 inches ...
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 6 inches (152 mm)
SMP Right Angle Crimp Plug RD-316 50 Ohm | SMP-FR-C08-3-R - Amphenol RF
Body Finish: Gold: Body Material: Brass/Beryllium Copper: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Contact Finish
Andrew Dinsdale Appointed General Manager | SV Microwave
After 26 incredible years, effective July 1, 2022, Subi Katragadda will step down as General Manager (GM) of Amphenol SV Microwave. Under his stewardship, SV has experienced tremendous growth, diversification, and organizational development.
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm
Chirp-ready Transom Mount Marine Sensors - Airmar
Airmar Chirp transom mount transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
Auto-Sense User Guide - Amphenol Antenna Solutions
16 Product Configuration 17-18 Specifications 7.1 Environmental 7.2 Electrical 7.2.1 AISG/3GPP On-Off Keying Pass-Through 7.2.2 Load Detection in Splitter Mode 7.2.3 Voltage Detection on Ports 7.2.4 Lightning Protection 7.3 Mechanical. 4 | March 2018 1 Document Information
Space | Markets - Amphenol Aerospace
Modern satellites are the backbone of our digital and tele-communications infrastructure. Operating in the extremely harsh environment of the LEO region of space, satellites must execute critical tasks in temperatures ranging as high as 125 degrees Celsius to as low as minus 65 degrees Celsius.
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type