Search Results for hsd
BNC Straight Crimp Plug Belden 1695A 75 Ohm | 112519 - Amphenol RF
Alias: B1121AA-ND3G-6T-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1695A, Belden 4694P, Belden 82120, Belden 82248, Belden 87120 ...
SMPM Straight PCB Full Detent Jack Through Hole 50 Ohm
RF Connector SMPM Straight PCB Full Detent Jack Through Hole 50 Ohm
UHF Straight Solder Plug RG-8 RG-213 RG-225 50 Ohm | 182120
Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
HN-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
AMC Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1 ...
AMC Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1.13 mm 50 Ohm 200 mm (7.87 Inches)
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm IP68
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm IP68
BNC Straight Crimp Plug RG-316DS RD-316 RG-188DS RD-188 50 Ohm
RF Connector BNC Straight Crimp Plug RG-316DS RD-316 RG-188DS RD-188 50 Ohm
UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
HD-BNC Straight Crimp Plug TFC HD 210 75 Ohm | 034-1033 - Amphenol RF
RF Connector HD-BNC Straight Crimp Plug TFC HD 210 75 Ohm
HD-BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 1 M 12G
HD-BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 1 M 12G (39.37 Inches)
MCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
A Deep Dive into High-Speed Computing Server Interconnect Solutions
InfiniBand stands tall as a stalwart in the realm of high speed computing interconnect solutions. With its high bandwidth, low latency, and support for multiple topologies, InfiniBand is a go-to choice for clusters handling intensive computational tasks.
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
1.0-2.3 Straight Crimp Plug Belden 1694A 75 Ohm | 282137-75 - Amphenol RF
RF Connector 1.0-2.3 Straight Crimp Plug Belden 1694A 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1694A, Belden 4694R, Belden 9248
QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Amphenol @ 2024 OCP Global Summit
The 2024 OCP Global Summit, scheduled for October 15-17 in San Jose, California, is poised to be a landmark event in the Open Compute community.Under the theme "From Ideas to Impact," the summit will bring together industry leaders, researchers, and innovators. It will be an engaging arena of dynamic discussions and workshops aimed at transforming theoretical concepts into practical solutions.
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm Non-Magnetic
RF Connector MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm Non-Magnetic
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB | 132415 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB
SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm | 132176 - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm