Search Results for hsd
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 5.33mm
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 5.33mm
External Antenna 1561 1575.42 1602 MHz | ST0504-22-201-B
Active External Antenna, 1561 1575.42 1602 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, 50 Ohms
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
BNC Straight Crimp Jack Belden 1855A Belden 4855R Belden 4855P Bulkhead ...
RF Connector BNC Straight Crimp Jack Belden 1855A Belden 4855R Belden 4855P Bulkhead Rear Mount 75 Ohm 12G Optimized
SMA Jack to SMA Plug Adapter 50 Ohm Right Angle | 132172 - Amphenol RF
SMA Jack to SMA Plug Adapter 50 Ohm Right Angle
SMA to HD-BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to HD-BNC Adapters designed for radio frequency applications. SMA to HD-BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm
RF Connector SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
External Antenna LoRa & RFID 868MHz | ST0628-30-002-A - Amphenol RF
Passive External Antenna, 868MHz IoT, ISM, LoRa, RFID, LPWAN, 50 Ohms
TNC Cable Plug Times LMR-600 50 Ohm | 122464 - Amphenol RF
RF Connector TNC Cable Plug Times LMR-600 50 Ohm
BNC Straight PCB Jack End Launch 50 Ohm | 112640 - Amphenol RF
RF Connector BNC Straight PCB Jack End Launch 50 Ohm
The Next Generation Auto Standard - Amphenol CS
Automotive Industry Standards are standards that define the connector requirements in terms of temperature, vibration, sealing and many other characteristics in an automobile application. Two major automobile connector standards prevailing presently are LV214 of AK Group from German Carmakers and US
172166 | Amphenol Global Search | Amphenol
Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462 ...
M39012/39-0501 SC-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 Times ...
M39012/39-0501 RF Connector SC-Type Right Angle Crimp Plug RG-9, RG-214, RG-393, Times SF-214 50 Ohm QPL Approved
SMA Straight Crimp Jack RG-178 Bulkhead 50 Ohm IP67
RF Connector Straight Crimp Jack RG-178 Front Bulkhead 50 Ohm IP67
SMA to 4.3-10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to 4.3-10 Adapters designed for radio frequency applications. SMA to 4.3-10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight PCB Jack Through Hole 50 Ohm | 112536 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm
RP-SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector RP-SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
BNC Straight Clamp Plug 50 Ohm | 031-6116 - amphenolrf.com
RF Connector BNC Straight Clamp Plug 50 Ohm
BNC Straight PCB Jack Through Hole 50 Ohm | 031-5329-51RFX - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm