Search Results for hsd
SMB PCB Surface Mount Straight Jack 50 Ohm | 142120 - Amphenol RF
RF Connector SMB PCB Surface Mount Straight Jack 50 Ohm
Shielded Connectors for Industrial Applications - Amphenol CS
BergStak ® 0.80mm Shielded Connectors. Bergstak ® shielded connector with 0.80mm pitch is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. The shielded design of these connectors provides superior EMC performance and significantly reduces coupling inductance leading to excellent electromagnetic compatibility.
SMB Straight Crimp Plug RG-178 RG-196 50 Ohm | 142229 - Amphenol RF
RF Connector SMB Straight Crimp Plug RG-178 RG-196 50 Ohm
HD-BNC Cap Pl Chain IP67 | 034-5054-1 - amphenolrf.com
HD-BNC Protective Cap Plug With Chain IP67
HD-EFI Straight PCB Smooth Bore Jack End Launch 50 Ohm
RF Connector HD-EFI Straight PCB Smooth Bore Jack End Launch 50 Ohm
SMP Terminator Jk 50 Ohm | SMP-MSLD-T2 - Amphenol RF
SMP Terminator Jack 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 031-70030 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
HD-BNC to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of HD-BNC to SMA Adapters designed for radio frequency applications. HD-BNC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Coplanar - High Speed Backplane - amphenol-cs.com
high speed hardmetric connector for backplane with low cost design airmax vs2 ® connectors... details
SMPM Straight Solder Plug 0.047-inch Conformable 50 Ohm
Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish: Gold
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
SMB Right Angle Crimp Plug M17/152 50 Ohm | 903-369P-51A - Amphenol RF
RF Connector SMB Right Angle Crimp Plug M17/152 50 Ohm
TNC Straight Crimp Plug Gen Dynamics C8811-1 50 Ohm
RF Connector TNC Straight Crimp Plug Gen Dynamics C8811-1 50 Ohm
Triax Straight Jack Solder Cup Bulkhead 50 Ohm | 000-34450 - Amphenol RF
RF Connector Triax Straight Jack Solder Cup Bulkhead 50 Ohm
M39012/39-0501 SC-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 Times ...
M39012/39-0501 RF Connector SC-Type Right Angle Crimp Plug RG-9, RG-214, RG-393, Times SF-214 50 Ohm QPL Approved
BNC Plug to TNC Plug Adapter 50 Ohm Straight | 242151
BNC Plug to TNC Plug Adapter 50 Ohm Straight
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9040
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 901-10622 and 095-902-427-012
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm Anti Torque
RF connector SMA St Solder Plug 0.047 inch Conformable 50 Ohm Anti Torque
UG-22B/U N-Type Panel Mount 4-Hole Flange Jack RG-8 50 Ohm
Alias: UG-22B/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...