Search Results for hsd
HD-BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector HD-BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-212-1005 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
SMB Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
RF Connector SMB Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
2.92 mm Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of 2.92 mm Cable Assemblies designed for radio frequency applications. 2.92 mm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Front Mount 75 Ohm
RF Connector BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Front Mount 75 Ohm
N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm
Reducing Adapters - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Reducing Adapters designed for radio frequency applications. Reducing Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Triax Straight Crimp Jack AA2325 Non-Constant Impedance
RF Connector Triax Straight Crimp Jack AA2325 Non-Constant Impedance
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated
N-Type Straight Plug RG-58 RG-141 Times LMR-195 50 Ohm Black Plating
Body Finish: Black: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a wide array of both in-series and between-series BNC adapters in straight and right-angle configurations. 50-ohm and 75-ohm impedance BNC adapters are available with and without panel mounting features.
RP-SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-SMA Cable Assemblies designed for radio frequency applications. RP-SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized
BNC Straight Crimp Jack 1250-0552 Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Crimp Jack 1250-0552 Bulkhead Front Mount 50 Ohm
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Enhanced 20 GHz Performance
3D Models - Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-70542 - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 1694A 75 Ohm
Quantum Computing - Amphenol RF
Quantum computing is expected to be in the next critical revolution in the computing industry as the power and speed required for advancement in this area exceeds the current limits of a binary system.