Search Results for hsd
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
What Is the Difference Between Average and Peak Power? - Amphenol RF
The amount of power a connector can handle can determine the long term (or even short term) reliability of your system. Using a connector that cannot adequately dissipate the power applied can cause serious problems and failure of your system.
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 N Key Code
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 N Key Code FAKRA 2 Compatible
SMA Protective Cap Plug | 202112 - Amphenol RF
SMA Cap for Female Connector
Cable Assemblies | Products - Amphenol
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets.
SMA Straight Crimp Jack RG-402 Bulkhead 50 Ohm IP67
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
SMA Protective Cap Jack | 132348 - Amphenol RF
SMA Female Cap With Chain
1.0-2.3 Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
RF Connector 1.0-2.3 Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
UG-414A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange
UG-414A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange
TNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm
RF Connector TNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm
BNC Terminators - Amphenol RF
Amphenol RF offers a full range of BNC Terminators designed for radio frequency applications. BNC Terminators feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
SMA PCB Surface Mount Right Angle Jack 50 Ohm | 132136-11 - Amphenol RF
RF Connector SMA PCB Surface Mount Right Angle Jack 50 Ohm
Probe Right Angle Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 300 ...
Probe Right Angle Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 300 mm (11.81 Inches)
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
UG-657A/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
UG-657A/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
Body Finish: Gold/Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
Crimp Tool | CTL-17 - Amphenol RF
Tool Frame with Die Set Hex Cavity Dimensions are 0.042 SQ 0.068 0.178 0.278 0.255
BNC to HD-BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to HD-BNC Cable Assemblies designed for radio frequency applications. BNC to HD-BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Catcher's Mitt Jack Through Hole 50 Ohm