Search Results for hsd
PCIe® Gen 4 & Gen 5 CEM connectors for High Speed Connections
A new application with advanced features using cutting edge technology is being introduced to the market every other day. This, in turn is mounting the requirement of high speed high reliable connector solutions. PCI Express (PCIe®) is a popular standard for various applications from small, mobile
Coplanar - High Speed Backplane - amphenol-cs.com
high speed hardmetric connector for backplane with low cost design airmax vs2 ® connectors... details
4.3-10 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm IP67
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm IP67
TNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
RF Connector SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
SMA Straight Crimp Jack RG-178 Bulkhead 50 Ohm IP67
RF Connector Straight Crimp Jack RG-178 Front Bulkhead 50 Ohm IP67
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm
N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
RF Connector N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 Field Installable
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132354 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
FAKRA GEN 3 Straight Crimp Jack RG-59 RG-62 50 Ohm B Key Code
Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252141 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm
BNC Crimp Plug 75 Ohm | 112534 - amphenolrf.com
RF Connector BNC Crimp Plug 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
UG-212A/U HN Type Jack to HN Type Plug Right Angle 50 Ohm
UG-212A/U HN Type Jack to HN Type Plug, Right Angle, 50 Ohm
JX410-51601 | XCede HD | Amphenol
XCede HD, 4-Pair, HSD, 4 Column, 85ohms, Daughtercard Module. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. REACH/SVHC: Compliant. Buy / Sample Product Drawing; 3D Model (STP) Product Specification ...
MCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm | 252201 - Amphenol RF
RF Connector MCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm
Clincher™ Connectors for Industrial Membrane Switches - Amphenol CS
Membrane switches have revolutionized the way users interact with various electronic devices. Unlike traditional mechanical switches, which rely on copper and plastic bases, membrane switches leverage printed circuits on flexible films.
BNC Straight Crimp Jack RG-6 Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight Crimp Jack RG-6 Bulkhead Rear Mount 75 Ohm
SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Front Mount 50 Ohm IP67
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
Triax Straight Clamp Jack Bulkhead Non-Constant Impedance
RF Connector Triax Straight Clamp Jack Bulkhead Non-Constant Impedance
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead ...
RF Connector N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 ... - Amphenol RF
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 300 inches (7620 mm)
AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 ...
AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 50 mm (1.96 Inches)
BNC Terminator Pl 1 W 51 Ohm | 000-46650-51 - Amphenol RF
BNC Terminator Plug 1 Watt Without Chain 51 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
UHF Jack to UHF Jack Adapter 50 Ohm Straight | 182319-10 - Amphenol RF
UHF Jack to UHF Jack Adapter 50 Ohm Straight
UHF Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm | 182129 - Amphenol RF
RF Connector UHF Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm
Assembly Instructions - Document Library | Page 3 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
HD-BNC to HD-BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of HD-BNC to HD-BNC Cable Assemblies designed for radio frequency applications. HD-BNC to HD-BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
RP-TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 30 M
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 30 M (1181.1 Inches)
BNC Straight Crimp Jack RG-59 RG-62 75 Ohm | 112155 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Mini-UHF Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector Mini-UHF Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
UHF Straight Crimp Plug RG-214 50 Ohm | 182311 - Amphenol RF
RF Connector UHF Straight Crimp Plug RG-214 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-9, RG-214, RG-393
N-Type Panel Mount 4-Hole Flange Jack RG-55 RG-142 RG-223 ... - Amphenol RF
RF Connector N-Type Panel Mount 4-Hole Flange Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 122119 - Amphenol RF
Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221: Contact Finish
Mini-SMB Straight Crimp Jack RG-179 Belden 179DT 75 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
SMA Straight Crimp Jack Bulkhead Front Mount 1.32 mm Micro-cable 50 Ohm ...
SMA Straight Crimp Jack Bulkhead Front Mount 1.32 mm Micro-cable 50 Ohm IP67
BNC Straight Clamp Plug 50 Ohm | 031-6116 - amphenolrf.com
RF Connector BNC Straight Clamp Plug 50 Ohm
SMA Straight Crimp Plug RG-316DS 50 Ohm | 901-10025-RFX - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
SMA Right Angle Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
RF Connector SMA Right Angle Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Short Legs
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Short Legs
TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
1.0-2.3 Straight Crimp Plug RG-179 Belden 179DT 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
SMB Panel Mount 4-Hole Flange Crimp RG-59 50 Ohm | 142333 - Amphenol RF
RF Connector SMB Panel Mount 4-Hole Flange Crimp RG-59 50 Ohm
M39012/59-4007 SMA Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR ...
M39012/59-4007 RF Connector SMA Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm QPL Approved
TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 2 M
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 2 M (78.74 Inches)