Search Results for hsd
BNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
HSD Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of HSD Cable Assemblies designed for radio frequency applications. HSD Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 79075: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
SMA Jack Right Angle PCB Mount 50 Ohm | 901-10235 - Amphenol RF
SMA Jack Right Angle PC Mount. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
SMA PCB Through Hole Straight Jack 50 Ohm | 132134 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
BNC Straight Crimp Plug Belden 1695A 75 Ohm | 112519 - Amphenol RF
Alias: B1121AA-ND3G-6T-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1695A, Belden 4694P, Belden 82120, Belden 82248, Belden 87120 ...
TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
N-Type Jack to HN-Type Plug Adapter 50 Ohm Straight
N-Type Jack to HN-Type Plug Adapter 50 Ohm Straight.
BNC to SMB 50 Ohm Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of BNC to SMB 50 Ohm Cable Assemblies designed for radio frequency applications. BNC to SMB 50 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
UHF Straight Clamp Plug RGB Non-Constant Impedance | 083-756 - Amphenol RF
RF Connector UHF Straight Clamp Plug RGB Non-Constant Impedance
SMA Jack to N-Type Jack Adapter 50 Ohm Straight 4-Hole Flange
SMA Jack to N-Type Jack Adapter 50 Ohm Straight 4-Hole Flange
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
BNC Straight Clamp Plug Twin Contact 50 Ohm | 031-2226 - Amphenol RF
RF Connector BNC Straight Clamp Plug Twin Contact 50 Ohm
MMCX Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm
RF Connector MMCX Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm
MCX Straight PCB Jack Through Hole 50 Ohm | 919-382J-51P - Amphenol RF
RF Connector MCX Straight PCB Jack Through Hole 50 Ohm
Industrial Automation Redefined? Exploring AI in Robotics
The shift towards automation has transformed the way businesses operate, forever altering the face of the industrial floor. Industrial automation, which harnesses advanced control systems to manage equipment across various sectors, is minimizing the need for human intervention and streamlining processes.
Ratcheting Hand Crimp Frame with Die Set | 47-10210 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20027) Hex Cavity Dimensions are 0.118, 0.429