Search Results for hsd
SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
Triax Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 53150: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
RF Connector SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
RF Connector HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G Optimized
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
Alias: N1112H2-AT30GA-LMR400-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden ... - Amphenol RF
RF Connector N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm IP67 ARC
Crimp Tool | CTL-11 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.116, 0.429
MCX Jack IP67 to TNC bulkhead Jack | 031-6769 - Amphenol RF
MCX Jack IP67 to TNC bulkhead Jack
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Frequency Range Chart for RF Connectors - Amphenol RF
The radio spectrum refers to the section of the electromagnetic spectrum that holds all possible radio frequencies ranging from 3 kHz to 300 GHz.
MMCX Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm
RF Connector MMCX Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm
TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
RF Connector TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
HD-BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
QMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector QMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMB 50 Ohm to SMB 50 Ohm Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMB 50 Ohm to SMB 50 Ohm Cable Assemblies designed for radio frequency applications. SMB 50 Ohm to SMB 50 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Return Loss to VSWR Conversion Chart - Amphenol RF
vswr rl (db) vswr rl (db) vswr rl (db) vswr rl (db) vswr rl (db) 1.001: 66.025 : 1.060: 30.714 : 1.138: 23.803 : 1.480: 14.264 : 5.400: 3.255: 1.002: 60.009 : 1.061 ...