Search Results for hsd
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0 ...
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin
HD-BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
BNC Terminator Pl 1 W 50 Ohm | 000-46650-51RFX - Amphenol RF
BNC Terminator Plug 1 Watt Without Chain 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Quantum Computing - Amphenol RF
Quantum computing is expected to be in the next critical revolution in the computing industry as the power and speed required for advancement in this area exceeds the current limits of a binary system.
TNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to N-Type Adapters designed for radio frequency applications. TNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
3D Models - Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
HN-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of HN-Type Adapters designed for radio frequency applications. HN-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Crimp Tool | CTL-9 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.068, 0.128, 0.178
RF Connectors for Waterproof IP67 Applications - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
HD-BNC Cap Pl Chain IP67 | 034-5054-1 - amphenolrf.com
HD-BNC Protective Cap Plug With Chain IP67
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code Tape & Reel Contact
AMC to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC to SMA Cable Assemblies designed for radio frequency applications. AMC to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
M39012/56-4502 SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
M39012/56-4502 RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved
UG-932A/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance
Alias: 27975: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. This connector is machined from brass and features a nickel plated body and coupling nut. A male center contact is held in place by a Delrin insulator.
BNC Straight Crimp Plug RG-178 RG-196 50 Ohm | 112516 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-178 RG-196 50 Ohm
AUTOMATE Type A Mini-FAKRA Body Sub Assembly Crimp Jack TFC302LL
AUTOMATE Type A Mini-FAKRA Body Sub Assembly Crimp Jack TFC302LL