Search Results for hsd
Ratcheting Hand Crimp Frame with Die Set | 47-10210 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20027) Hex Cavity Dimensions are 0.118, 0.429
UHF body receptacle | 083-363-1NE - Amphenol RF
UHF Body Receptacle
BNC Terminators - RF Terminators | Amphenol RF
Amphenol RF offers a full range of BNC Terminators designed for radio frequency applications. BNC Terminators feature all industry standard connector interfaces in between-series and in-series designs.
SMB Str Terminator Pl 50 Ohm Without Chain | 142334
SMB Straight Terminator Plug 50 Ohm Without Chain
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142144 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 908-24100 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm
BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
BNC Straight PCB Jack Through Hole 75 Ohm | 031-5329-71RFX
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm
HD-BNC to SMA Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of HD-BNC to SMA Adapters designed for radio frequency applications. HD-BNC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Mini-BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm 12G Optimized
RF Connector HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm 12G Optimized
SMP Straight PCB Full Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Full Detent Jack Through Hole 50 Ohm
BNC Straight PCB Jack Through Hole 50 Ohm | 031-5329-52RFX - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm
Industry Standards | Amphenol
Amphenol as an industry leader in the advancement of connector technology is a part of various standards committees, and actively engages to promote evolving standards by contributing our designs. Our interconnects are compliant with major industry standards in their respective areas.
BNC Terminator Pl 0.5 W Chain 51 Ohm | 000-4700-51
BNC Terminator Plug 0.5 Watt With Chain 51 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 112533 - Amphenol RF
Alias: B1121AA-ND3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258
APC 3.5 Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of APC 3.5 Adapters designed for radio frequency applications. APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222117 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S