Search Results for ht7k1201 datasheet
Datasheet - cabelcon.com
Datasheet © Copyright Amphenol Cabelcon ApS ISO 9001 / ISO 14001 certified Distributor: Amphenol Cabelcon ApS Cabelcon Public Industriparken 10, DK-4760 Vordingborg
CoolPower HD Vertical Cable-to-Board | Power Solutions | Amphenol
HIGH-DENSITY PIN & SOCKET CABLE-TO-BOARD CONNECTOR SYSTEM FOR COMPACT, POWER-DENSE APPLICATIONS. Amphenol's CoolPower ® HD Vertical Connector Series is a versatile pin-and-socket solution that delivers high-density power output in a compact, low-profile housing.
MINITEK UNSHROUDED VERTICAL HEADERS - Amphenol CS
• Operating temperature range: -55°C to +125°C MECHANICAL PERFORMANCE • Mating cycles (durability): 100 SPECIFICATIONS
10127721-126GRLF | Minitek® Pwr 3.0 | Amphenol
Minitek ® Pwr 3.0, Dual Row, Vertical Through Hole Header, 12 Position, 4.5mm Straight Tail (100μin Tin) plating, GW Compatible LCP, Black Color, Tape and Reel with cap. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
10167520 | Amphenol Global Search | Amphenol
Find various products and specifications related to 10167520-121211CLF, a cable thickness of 0.30mm and a hybrid receptacle housing. See datasheets, symbols, footprints and 3D models for Minitek® Pwr 3.0 and other connectors.
10167520-121211CLF | Amphenol Global Search | Amphenol
Find various products and specifications related to 10167520-121211CLF, a cable thickness of 0.30mm and a hybrid receptacle housing. See datasheets, symbols, footprints and 3D models for Minitek® Pwr 3.0 and other connectors.
Datasheet Listing - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Find 2D & 3D CAD, assembly instructions, derating, temperature rise, recommended tooling and more in the links below.
Minitek Connector System - Amphenol CS
Tin 15µ"Gold 30µ"Gold Gold Flash Receptacle Housing (94 V-0) Tin 15µ"Gold 30µ"Gold PN 10142708 Vertical Through Hole Header Configuration Row Positions Plating
10127401 | Amphenol Global Search | Amphenol
ULTRA-HIGH CONDUCTIVITY CONNECTOR FOR HIGH DENSITY POWER SUPPLIES PwrBlade ® ULTRA's design offers an overall height reduction of 24% to reduce airflow impedance in high-density power supplies. Three contact choices are available; High Power, Low Power, and Signal. 10127401 -01H2410LF | Pwr Blade ULTRA ® | Amphenol 10127397-01H2410LF.
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0141Px-H1 REV B1
2.1 CURRENT RATING: 120 AMPS MAX. 2.2 VOLTAGE RATING: 630 V AC/DC. 2.3 OPERATING TEMPERATURE: -40°C TO +125°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT lEAKAGE @ 5000 VOLTS AC. 2.5 DEGREE OF PROTECTION: IP67 (MATED CONDITION) 2.6 DEGREE OF POLLUTION: 3 PER UL840. 2.7 OVERVOLTAGE CATEGORY: III PER UL840.
ACU-I20-H12K - amphenol-antennas.com
Antenna Control Unit , Internal RET Set Features • Compliant with AISG v2.0 and 3GPP • 2x8 Pin Connector Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Minitek®127 | Cable-to-Board | FCI Basics | Amphenol
1.27MM / IDC / CABLE-TO-BOARD CONNECTOR / EJECT HEADER / WIDE RANGE / FPC. Minitek127 ® cable-to-board series are 1.27mm pitch insulation-displacement connector, position ranges from 6 to 100 positions.
SMP Female Snap-In Connector for .047 Cable - SV Microwave
SV engineers designed the SMP Female Snap-In Connector for .047 Cable 1221-6001. Access the design resources CAD Model and Datasheet now!
Minitek127® Board-to-Board Connector - Amphenol CS
Minitek127® board-to-board series are 1.27mm pitch connector, position ranges from 4 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, shrouded and unshrouded headers in different plating variations (gold flash / 0.25μm gold / 0.76μm gold). Rated Voltage: 125VAC max.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED
- rel. nrn 34431 11/29/07 stw a dcn 37782 09/10 pjs smp female, float mount t-flex 405, .093" panel thk. checked: approved: drawn: stw 12/04/07 stw 12/04/07
Minitek®127 | FCI Basics | Board to Board Connectors - Amphenol
Minitek127 ® board-to-board series are 1.27mm pitch connector, position ranges from 4 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, shrouded and unshrouded headers in different plating variations (gold flash / 0.25μm gold / 0.76μm gold). Have any questions?
Minitek127 Product Presentation - amphenol-cs.com
Datasheet Product specifications Product presentation. Thank You. Title: Amphenol - FCI Basics Minitek 1.27mm Author: LimSJ Created Date: 9/20/2023 9:55:25 AM ...
20021321-00012T4LF | Minitek127® | Amphenol
Get your sample by choosing part number (s) from the product page or using the search box above. Please provide the following details and we will contact you. Alternatively, contact one of our. Minitek127 ®, Board to Board connectors, PCB mounted Receptacle, Vertical, Surface Mount, Double Row, 12 Positions, 1.27mm (0.05inch) pitch.
SATA01120951TR | SATA | Amphenol
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.